DIN6798 ST vz. Form V Serrated lock Washer, Steel WG5202

Manufacturer NONNENMANN
Standard DIN6798
Description Serrated lock Washer
Part number PN08420064-01
Description1 DIN6798 ST V 3.2 (M3) vz
Material Steel
Product selection
Selector Item number Description d1 (mm) d3 (mm)
1 PN08420064-01 DIN6798 ST V 3.2 (M3) vz 3.2 6
2 PN08420077-01 DIN6798 ST V 4.3 (M4) vz 4.3 8
3 PN08420080-01 DIN6798 ST V 5.3 (M5) vz 5.3 9.8
4 PN08420093-01 DIN6798 ST V 6.4 (M6) vz 6.4 11.8
5 PN08420103-01 DIN6798 ST V 8.4 (M8) vz 8.4 15.3
6 PN08420116-01 DIN6798 ST V 10.5 (M10) vz 10.5 19
7 PN08420129-01 DIN6798 ST V 12.5 (M12) vz 12.5 23
Item number
Description
d1 (mm)
d3 (mm)
Contact the supplier
NONNENMANN Normalien, Normteile, Schrauben
Nonnenmann GmbH