DIN7603 Al Sealing Rings Aluminum, Shape A WG5296

Manufacturer NONNENMANN
Standard DIN7603
Description Sealing Rings Aluminum, Shape A
Part number PN08770170
Description1 DIN7603 AL A 8X12X1
Material Aluminum
Product selection
Selector Item number Description d1 (mm) d2 (mm) h (mm)
1 PN08770170 DIN7603 AL A 8X12X1 8 12 1
2 PN08770235 DIN7603 AL A 10X13.5X1 10 13.5 1
3 PN08770293 DIN7603 AL A 12X15.5X1.5 12 15.5 1.5
4 PN08770358 DIN7603 AL A 14X18X1.5 14 18 1.5
5 PN08770413 DIN7603 AL A 16X20X1.5 16 20 1.5
6 PN08770471 DIN7603 AL A 18X22X1.5 18 22 1.5
7 PN08770536 DIN7603 AL A 20X24X1.5 20 24 1.5
8 NT5162 DIN7603 AL A 24X30X2 24 30 2
9 NT5161 DIN7603 AL A 26X32X2 26 32 2
10 NT5596 DIN7603 AL A 27X32X2 27 32 2
11 NT1805 DIN7603 AL A 30X36X2 30 36 2
Item number
Description
d1 (mm)
d2 (mm)
h (mm)
Contact the supplier
NONNENMANN Normalien, Normteile, Schrauben
Nonnenmann GmbH