1

DIN 1530 AH Metric-Hardened Ejector Pins WG8720

Manufacturer NONNENMANN
Standard DIN1530AH
Description Metric-Hardened Ejector Pins
Part number AU2930
Material Alloyed coldwork steel 1.2210 approx. 60 HRC
Product selection
Selector Item number Description d1 (mm) L (mm) d2 (mm) H (mm) R (mm)
1 AU2930 DIN1530 AH hardened 0.80x100 0.8 100 3 1.5 0.1
2 AU3179 DIN1530 AH hardened 0.80x125 0.8 125 3 1.5 0.1
3 AU3065 DIN1530 AH hardened 0.80x160 0.8 160 3 1.5 0.1
4 AU3357 DIN1530 AH hardened 0.90x100 0.9 100 3 1.5 0.1
5 AU3622 DIN1530 AH hardened 0.90x125 0.9 125 3 1.5 0.1
6 AU3623 DIN1530 AH hardened 0.90x160 0.9 160 3 1.5 0.1
7 AU6390 DIN1530 AH hardened 1.00x63 1 63 3 1.5 0.1
8 AU6391 DIN1530 AH hardened 1.00x80 1 80 3 1.5 0.1
9 AU0904 DIN1530 AH hardened 1.00x100 1 100 3 1.5 0.1
10 AU1469 DIN1530 AH hardened 1.00x125 1 125 3 1.5 0.1
11 AU1470 DIN1530 AH hardened 1.00x160 1 160 3 1.5 0.1
12 AU2869 DIN1530 AH hardened 1.00x200 1 200 3 1.5 0.1
13 AU3727 DIN1530 AH hardened 1.02x80 1.02 80 3 1.5 0.1
14 AU1238 DIN1530 AH hardened 1.10x100 1.1 100 3 1.5 0.1
15 AU1471 DIN1530 AH hardened 1.10x125 1.1 125 3 1.5 0.1
16 AU1472 DIN1530 AH hardened 1.10x160 1.1 160 3 1.5 0.1
17 AU3621 DIN1530 AH hardened 1.10x200 1.1 200 3 1.5 0.1
18 AU3641 DIN1530 AH hardened 1.10x250 1.1 250 3 1.5 0.1
19 AU6393 DIN1530 AH hardened 1.20x63 1.2 63 3 1.5 0.1
20 AU6394 DIN1530 AH hardened 1.20x80 1.2 80 3 1.5 0.1
21 AU1237 DIN1530 AH hardened 1.20x100 1.2 100 3 1.5 0.1
22 AU2563 DIN1530 AH hardened 1.20x125 1.2 125 3 1.5 0.1
23 AU1473 DIN1530 AH hardened 1.20x160 1.2 160 3 1.5 0.1
24 AU2998 DIN1530 AH hardened 1.20x200 1.2 200 3 1.5 0.1
25 AU1416 DIN1530 AH hardened 1.30x100 1.3 100 3 1.5 0.1
26 AU2831 DIN1530 AH hardened 1.30x125 1.3 125 3 1.5 0.1
27 AU2647 DIN1530 AH hardened 1.30x160 1.3 160 3 1.5 0.1
28 AU3092 DIN1530 AH hardened 1.30x200 1.3 200 3 1.5 0.1
29 AU4091 DIN1530 AH hardened 1.30x250 1.3 250 3 1.5 0.1
30 AU0926 DIN1530 AH hardened 1.40x100 1.4 100 3 1.5 0.1
31 AU1474 DIN1530 AH hardened 1.40x125 1.4 125 3 1.5 0.1
32 AU1475 DIN1530 AH hardened 1.40x160 1.4 160 3 1.5 0.1
33 AU3360 DIN1530 AH hardened 1.40x200 1.4 200 3 1.5 0.1
34 AU3487 DIN1530 AH hardened 1.40x250 1.4 250 3 1.5 0.1
35 AU6395 DIN1530 AH hardened 1.50x63 1.5 63 3 1.5 0.1
36 AU6396 DIN1530 AH hardened 1.50x80 1.5 80 3 1.5 0.1
37 AU0589 DIN1530 AH hardened 1.50x100 1.5 100 3 1.5 0.1
38 AU0590 DIN1530 AH hardened 1.50x125 1.5 125 3 1.5 0.1
39 AU0591 DIN1530 AH hardened 1.50x160 1.5 160 3 1.5 0.1
40 AU0592 DIN1530 AH hardened 1.50x200 1.5 200 3 1.5 0.1
41 AU2575 DIN1530 AH hardened 1.50x250 1.5 250 3 1.5 0.1
42 AU2937 DIN1530 AH hardened 1.50x315 1.5 315 3 1.5 0.1
43 AU0593 DIN1530 AH hardened 1.60x100 1.6 100 3 1.5 0.1
44 AU0594 DIN1530 AH hardened 1.60x125 1.6 125 3 1.5 0.1
45 AU0595 DIN1530 AH hardened 1.60x160 1.6 160 3 1.5 0.1
46 AU0596 DIN1530 AH hardened 1.60x200 1.6 200 3 1.5 0.1
47 AU3273 DIN1530 AH hardened 1.60x250 1.6 250 3 1.5 0.1
48 AU3199 DIN1530 AH hardened 1.70x050 1.7 50 3 1.5 0.1
49 AU2978 DIN1530 AH hardened 1.70x100 1.7 100 3 1.5 0.1
50 AU2590 DIN1530 AH hardened 1.70x125 1.7 125 3 1.5 0.1
51 AU2979 DIN1530 AH hardened 1.70x160 1.7 160 3 1.5 0.1
52 AU3281 DIN1530 AH hardened 1.70x200 1.7 200 3 1.5 0.1
53 AU3198 DIN1530 AH hardened 1.80x040 1.8 40 3 1.5 0.1
54 AU1476 DIN1530 AH hardened 1.80x100 1.8 100 3 1.5 0.1
55 AU0807 DIN1530 AH hardened 1.80x125 1.8 125 3 1.5 0.1
56 AU1477 DIN1530 AH hardened 1.80x160 1.8 160 3 1.5 0.1
57 AU2909 DIN1530 AH hardened 1.80x200 1.8 200 3 1.5 0.1
58 AU0954 DIN1530 AH hardened 1.90x100 1.9 100 3 1.5 0.1
59 AU3066 DIN1530 AH hardened 1.90x160 1.9 160 3 1.5 0.1
60 AU3479 DIN1530 AH hardened 1.90x200 1.9 200 3 1.5 0.1
61 AU3681 DIN1530 AH hardened 2.0x40 2 40 4 2 0.2
62 AU6397 DIN1530 AH hardened 2.0x63 2 63 4 2 0.2
63 AU6398 DIN1530 AH hardened 2.0x80 2 80 4 2 0.2
64 AU0597 DIN1530 AH hardened 2.0x100 2 100 4 2 0.2
65 AU0598 DIN1530 AH hardened 2.00x125 2 125 4 2 0.2
66 AU0599 DIN1530 AH hardened 2.00x160 2 160 4 2 0.2
67 AU0600 DIN1530 AH hardened 2.00x200 2 200 4 2 0.2
68 AU0601 DIN1530 AH hardened 2.00x250 2 250 4 2 0.2
69 AU2969 DIN1530 AH hardened 2.00x315 2 315 4 2 0.2
70 AU3645 DIN1530 AH hardened 2.0x400 2 400 4 2 0.2
71 AU3348 DIN1530 AH hardened 2.05x125 2.05 125 4 2 0.2
72 AU1478 DIN1530 AH hardened 2.10x100 2.1 100 4 2 0.2
73 AU1479 DIN1530 AH hardened 2.10x125 2.1 125 4 2 0.2
74 AU1780 DIN1530 AH hardened 2.10x160 2.1 160 4 2 0.2
75 AU3610 DIN1530 AH hardened 2.10x200 2.1 200 4 2 0.2
76 AU0602 DIN1530 AH hardened 2.20x100 2.2 100 4 2 0.2
77 AU0603 DIN1530 AH hardened 2.20x125 2.2 125 4 2 0.2
78 AU0604 DIN1530 AH hardened 2.20x160 2.2 160 4 2 0.2
79 AU0605 DIN1530 AH hardened 2.20x200 2.2 200 4 2 0.2
80 AU0606 DIN1530 AH hardened 2.20x250 2.2 250 4 2 0.2
81 AU3334 DIN1530 AH hardened 2.20x315 2.2 315 4 2 0.2
82 AU1481 DIN1530 AH hardened 2.30x100 2.3 100 4 2 0.2
83 AU1482 DIN1530 AH hardened 2.30x125 2.3 125 4 2 0.2
84 AU1483 DIN1530 AH hardened 2.30x160 2.3 160 4 2 0.2
85 AU2910 DIN1530 AH hardened 2.30x200 2.3 200 4 2 0.2
86 AU3611 DIN1530 AH hardened 2.3x200 2.3 200 4 2 0.2
87 AU1484 DIN1530 AH hardened 2.40x100 2.4 100 4 2 0.2
88 AU1485 DIN1530 AH hardened 2.40x125 2.4 125 4 2 0.2
89 AU1486 DIN1530 AH hardened 2.40x160 2.4 160 4 2 0.2
90 AU3018 DIN1530 AH hardened 2.40x200 2.4 200 4 2 0.2
91 AU3612 DIN1530 AH hardened 2.4x200 2.4 200 4 2 0.2
92 AU6399 DIN1530 AH hardened 2.50x63 2.5 63 5 2 0.3
93 AU3552 DIN1530 AH hardened 2.50x80 2.5 80 5 2 0.3
94 AU0607 DIN1530 AH hardened 2.50x100 2.5 100 5 2 0.3
95 AU0608 DIN1530 AH hardened 2.5x125 2.5 125 5 2 0.3
96 AU0609 DIN1530 AH hardened 2.50x160 2.5 160 5 2 0.3
97 AU0610 DIN1530 AH hardened 2.50x200 2.5 200 5 2 0.3
98 AU0611 DIN1530 AH hardened 2.50x250 2.5 250 5 2 0.3
99 AU0878 DIN1530 AH hardened 2.50x315 2.5 315 5 2 0.3
100 AU2897 DIN1530 AH hardened 2.50x400 2.5 400 5 2 0.3
101 AU0927 DIN1530 AH hardened 2.60x100 2.6 100 5 2 0.3
102 AU1487 DIN1530 AH hardened 2.60x125 2.6 125 5 2 0.3
103 AU0849 DIN1530 AH hardened 2.60x160 2.6 160 5 2 0.3
104 AU3079 DIN1530 AH hardened 2.60x200 2.6 200 5 2 0.3
105 AU3046 DIN1530 AH hardened 2.60x250 2.6 250 5 2 0.3
106 AU0612 DIN1530 AH hardened 2.70x100 2.7 100 5 2 0.3
107 AU0613 DIN1530 AH hardened 2.70x125 2.7 125 5 2 0.3
108 AU0614 DIN1530 AH hardened 2.70x160 2.7 160 5 2 0.3
109 AU0615 DIN1530 AH hardened 2.7x200 2.7 200 5 2 0.3
110 AU0616 DIN1530 AH hardened 2.7x250 2.7 250 5 2 0.3
111 AU3074 DIN1530 AH hardened 2.7x315 2.7 315 5 2 0.3
112 AU6407 DIN1530 AH hardened 2.7x400 2.7 400 5 2 0.3
113 AU0897 DIN1530 AH hardened 2.8x100 2.8 100 5 2 0.3
114 AU1488 DIN1530 AH hardened 2.8x125 2.8 125 5 2 0.3
115 AU1489 DIN1530 AH hardened 2.8x160 2.8 160 5 2 0.3
116 AU3405 DIN1530 AH hardened 2.8x200 2.8 200 5 2 0.3
117 AU3613 DIN1530 AH hardened 2.8x250 2.8 250 5 2 0.3
118 AU4049 DIN1530 AH hardened 2.8x315 2.8 315 5 2 0.3
119 AU1490 DIN1530 AH hardened 2.9x100 2.9 100 5 2 0.3
120 AU1491 DIN1530 AH hardened 2.9x125 2.9 125 5 2 0.3
121 AU1492 DIN1530 AH hardened 2.9x160 2.9 160 5 2 0.3
122 AU3614 DIN1530 AH hardened 2.9x200 2.9 200 5 2 0.3
123 AU6400 DIN1530 AH hardened 3.0x63 3 63 6 3 0.3
124 AU6401 DIN1530 AH hardened 3.0x80 3 80 6 3 0.3
125 AU0617 DIN1530 AH hardened 3.0x100 3 100 6 3 0.3
126 AU0618 DIN1530 AH hardened 3.0x125 3 125 6 3 0.3
127 AU0619 DIN1530 AH hardened 3.0x160 3 160 6 3 0.3
128 AU0620 DIN1530 AH hardened 3.0x200 3 200 6 3 0.3
129 AU0621 DIN1530 AH hardened 3.0x250 3 250 6 3 0.3
130 AU0622 DIN1530 AH hardened 3.0x315 3 315 6 3 0.3
131 AU2805 DIN1530 AH hardened 3.0x400 3 400 6 3 0.3
132 AU2806 DIN1530 AH hardened 3.0x500 3 500 6 3 0.3
133 AU1493 DIN1530 AH hardened 3.1x100 3.1 100 6 3 0.3
134 AU0896 DIN1530 AH hardened 3.1x125 3.1 125 6 3 0.3
135 AU1494 DIN1530 AH hardened 3.1x160 3.1 160 6 3 0.3
136 AU3517 DIN1530 AH hardened 3.1x200 3.1 200 6 3 0.3
137 AU0623 DIN1530 AH hardened 3.2x100 3.2 100 6 3 0.3
138 AU0624 DIN1530 AH hardened 3.2x125 3.2 125 6 3 0.3
139 AU0625 DIN1530 AH hardened 3.2x160 3.2 160 6 3 0.3
140 AU0626 DIN1530 AH hardened 3.2x200 3.2 200 6 3 0.3
141 AU0627 DIN1530 AH hardened 3.2x250 3.2 250 6 3 0.3
142 AU3060 DIN1530 AH hardened 3.2x315 3.2 315 6 3 0.3
143 AU3635 DIN1530 AH hardened 3.2x400 3.2 400 6 3 0.3
144 AU1495 DIN1530 AH hardened 3.3x100 3.3 100 6 3 0.3
145 AU1496 DIN1530 AH hardened 3.3x125 3.3 125 6 3 0.3
146 AU1497 DIN1530 AH hardened 3.3x160 3.3 160 6 3 0.3
147 AU3616 DIN1530 AH hardened 3.3x200 3.3 200 6 3 0.3
148 AU1498 DIN1530 AH hardened 3.4x100 3.4 100 6 3 0.3
149 AU1499 DIN1530 AH hardened 3.4x125 3.4 125 6 3 0.3
150 AU1500 DIN1530 AH hardened 3.4x160 3.4 160 6 3 0.3
151 AU3617 DIN1530 AH hardened 3.4x200 3.4 200 6 3 0.3
152 AU5400 DIN1530 AH hardened 3.5x80 3.5 80 7 3 0.3
153 AU0628 DIN1530 AH hardened 3.5x100 3.5 100 7 3 0.3
154 AU0629 DIN1530 AH hardened 3.5x125 3.5 125 7 3 0.3
155 AU0630 DIN1530 AH hardened 3.5x160 3.5 160 7 3 0.3
156 AU0631 DIN1530 AH hardened 3.5x200 3.5 200 7 3 0.3
157 AU0632 DIN1530 AH hardened 3.5x250 3.5 250 7 3 0.3
158 AU2901 DIN1530 AH hardened 3.5x315 3.5 315 7 3 0.3
159 AU2886 DIN1530 AH hardened 3.5x400 3.5 400 7 3 0.3
160 AU1501 DIN1530 AH hardened 3.6x100 3.6 100 7 3 0.3
161 AU1502 DIN1530 AH hardened 3.6x125 3.6 125 7 3 0.3
162 AU1503 DIN1530 AH hardened 3.6x160 3.6 160 7 3 0.3
163 AU3618 DIN1530 AH hardened 3.6x200 3.6 200 7 3 0.3
164 AU0633 DIN1530 AH hardened 3.7x100 3.7 100 7 3 0.3
165 AU0634 DIN1530 AH hardened 3.7x125 3.7 125 7 3 0.3
166 AU0635 DIN1530 AH hardened 3.7x160 3.7 160 7 3 0.3
167 AU0636 DIN1530 AH hardened 3.7x200 3.7 200 7 3 0.3
168 AU0637 DIN1530 AH hardened 3.7x250 3.7 250 7 3 0.3
169 AU0808 DIN1530 AH hardened 3.7X315 3.7 315 7 3 0.3
170 AU1504 DIN1530 AH hardened 3.8x100 3.8 100 7 3 0.3
171 AU1505 DIN1530 AH hardened 3.8x125 3.8 125 7 3 0.3
172 AU1506 DIN1530 AH hardened 3.8x160 3.8 160 7 3 0.3
173 AU2936 DIN1530 AH hardened 3.8x200 3.8 200 7 3 0.3
174 AU1507 DIN1530 AH hardened 3.9x100 3.9 100 7 3 0.3
175 AU1508 DIN1530 AH hardened 3.9x125 3.9 125 7 3 0.3
176 AU1509 DIN1530 AH hardened 3.9x160 3.9 160 7 3 0.3
177 AU3283 DIN1530 AH hardened 3.9x200 3.9 200 7 3 0.3
178 AU6402 DIN1530 AH hardened 4.0x63 4 63 8 3 0.3
179 AU6403 DIN1530 AH hardened 4.0x80 4 80 8 3 0.3
180 AU0638 DIN1530 AH hardened 4.0x100 4 100 8 3 0.3
181 AU0639 DIN1530 AH hardened 4.0x125 4 125 8 3 0.3
182 AU0640 DIN1530 AH hardened 4.0x160 4 160 8 3 0.3
183 AU0641 DIN1530 AH hardened 4.0x200 4 200 8 3 0.3
184 AU0642 DIN1530 AH hardened 4.0x250 4 250 8 3 0.3
185 AU0643 DIN1530 AH hardened 4.0x315 4 315 8 3 0.3
186 AU0644 DIN1530 AH hardened 4.0x400 4 400 8 3 0.3
187 AU2938 DIN1530 AH hardened 4.0x500 4 500 8 3 0.3
188 AU3429 DIN1530 AH hardened 4.05x125 4.05 125 8 3 0.3
189 AU0969 DIN1530 AH hardened 4.1x100 4.1 100 8 3 0.3
190 AU1510 DIN1530 AH hardened 4.1x125 4.1 125 8 3 0.3
191 AU1511 DIN1530 AH hardened 4.1x160 4.1 160 8 3 0.3
192 AU3144 DIN1530 AH hardened 4.1x200 4.1 200 8 3 0.3
193 AU6266 DIN1530 AH hardened 4.1x250 4.1 250 8 3 0.3
194 AU0911 DIN1530 AH hardened 4.2x040 4.2 40 8 3 0.3
195 AU0645 DIN1530 AH hardened 4.2x100 4.2 100 8 3 0.3
196 AU0646 DIN1530 AH hardened 4.2x125 4.2 125 8 3 0.3
197 AU0647 DIN1530 AH hardened 4.2x160 4.2 160 8 3 0.3
198 AU0648 DIN1530 AH hardened 4.2x200 4.2 200 8 3 0.3
199 AU0649 DIN1530 AH hardened 4.2x250 4.2 250 8 3 0.3
200 AU0650 DIN1530 AH hardened 4.2x315 4.2 315 8 3 0.3
201 AU2832 DIN1530 AH hardened 4.2x400 4.2 400 8 3 0.3
202 AU1512 DIN1530 AH hardened 4.3x100 4.3 100 8 3 0.3
203 AU1513 DIN1530 AH hardened 4.3x125 4.3 125 8 3 0.3
204 AU1514 DIN1530 AH hardened 4.3x160 4.3 160 8 3 0.3
205 AU1515 DIN1530 AH hardened 4.4x100 4.4 100 8 3 0.3
206 AU1516 DIN1530 AH hardened 4.4x125 4.4 125 8 3 0.3
207 AU1517 DIN1530 AH hardened 4.4x160 4.4 160 8 3 0.3
208 AU2963 DIN1530 AH hardened 4.4x200 4.4 200 8 3 0.3
209 AU0651 DIN1530 AH hardened 4.5x100 4.5 100 8 3 0.3
210 AU0652 DIN1530 AH hardened 4.5x125 4.5 125 8 3 0.3
211 AU0653 DIN1530 AH hardened 4.5x160 4.5 160 8 3 0.3
212 AU0654 DIN1530 AH hardened 4.5x200 4.5 200 8 3 0.3
213 AU0655 DIN1530 AH hardened 4.5x250 4.5 250 8 3 0.3
214 AU0806 DIN1530 AH hardened 4.5X315 4.5 315 8 3 0.3
215 AU3336 DIN1530 AH hardened 4.5x400 4.5 400 8 3 0.3
216 AU2917 DIN1530 AH hardened 4.5x500 4.5 500 8 3 0.3
217 AU1518 DIN1530 AH hardened 4.6x100 4.6 100 8 3 0.3
218 AU1519 DIN1530 AH hardened 4.6x125 4.6 125 8 3 0.3
219 AU1520 DIN1530 AH hardened 4.6x160 4.6 160 8 3 0.3
220 AU2953 DIN1530 AH hardened 4.6x200 4.6 200 8 3 0.3
221 AU3728 DIN1530 AH hardened 4.6x250 4.6 250 8 3 0.3
222 AU0656 DIN1530 AH hardened 4.7x100 4.7 100 8 3 0.3
223 AU0657 DIN1530 AH hardened 4.7x125 4.7 125 8 3 0.3
224 AU0658 DIN1530 AH hardened 4.7x160 4.7 160 8 3 0.3
225 AU0659 DIN1530 AH hardened 4.7x200 4.7 200 8 3 0.3
226 AU0660 DIN1530 AH hardened 4.7x250 4.7 250 8 3 0.3
227 AU1521 DIN1530 AH hardened 4.8x100 4.8 100 8 3 0.3
228 AU1522 DIN1530 AH hardened 4.8x125 4.8 125 8 3 0.3
229 AU1523 DIN1530 AH hardened 4.8x160 4.8 160 8 3 0.3
230 AU3130 DIN1530 AH hardened 4.8x200 4.8 200 8 3 0.3
231 AU1524 DIN1530 AH hardened 4.9x100 4.9 100 8 3 0.3
232 AU1525 DIN1530 AH hardened 4.9x125 4.9 125 8 3 0.3
233 AU1526 DIN1530 AH hardened 4.9x160 4.9 160 8 3 0.3
234 AU6404 DIN1530 AH hardened 5.0x63 5 63 10 3 0.3
235 AU6405 DIN1530 AH hardened 5.0x80 5 80 10 3 0.3
236 AU0661 DIN1530 AH hardened 5.0x100 5 100 10 3 0.3
237 AU0662 DIN1530 AH hardened 5.0x125 5 125 10 3 0.3
238 AU0663 DIN1530 AH hardened 5.0x160 5 160 10 3 0.3
239 AU0664 DIN1530 AH hardened 5.0x200 5 200 10 3 0.3
240 AU0665 DIN1530 AH hardened 5.0x250 5 250 10 3 0.3
241 AU0666 DIN1530 AH hardened 5.0x315 5 315 10 3 0.3
242 AU0667 DIN1530 AH hardened 5.0x400 5 400 10 3 0.3
243 AU2820 DIN1530 AH hardened 5.0x500 5 500 10 3 0.3
244 AU3543 DIN1530 AH hardened 5.0x630 5 630 10 3 0.3
245 AU0955 DIN1530 AH hardened 5.1x100 5.1 100 10 3 0.3
246 AU1527 DIN1530 AH hardened 5.1x125 5.1 125 10 3 0.3
247 AU1528 DIN1530 AH hardened 5.1x160 5.1 160 10 3 0.3
248 AU3422 DIN1530 AH hardened 5.1x200 5.1 200 10 3 0.3
249 AU0668 DIN1530 AH hardened 5.2x100 5.2 100 10 3 0.3
250 AU0669 DIN1530 AH hardened 5.2x125 5.2 125 10 3 0.3
251 AU0670 DIN1530 AH hardened 5.2x160 5.2 160 10 3 0.3
252 AU0671 DIN1530 AH hardened 5.2x200 5.2 200 10 3 0.3
253 AU0672 DIN1530 AH hardened 5.2x250 5.2 250 10 3 0.3
254 AU0673 DIN1530 AH hardened 5.2x315 5.2 315 10 3 0.3
255 AU2943 DIN1530 AH hardened 5.2x400 5.2 400 10 3 0.3
256 AU1529 DIN1530 AH hardened 5.3x100 5.3 100 10 3 0.3
257 AU1530 DIN1530 AH hardened 5.3x125 5.3 125 10 3 0.3
258 AU1531 DIN1530 AH hardened 5.3x160 5.3 160 10 3 0.3
259 AU2973 DIN1530 AH hardened 5.3x250 5.3 250 10 3 0.3
260 AU0860 DIN1530 AH hardened 5.4x100 5.4 100 10 3 0.3
261 AU1532 DIN1530 AH hardened 5.4x125 5.4 125 10 3 0.3
262 AU1533 DIN1530 AH hardened 5.4x160 5.4 160 10 3 0.3
263 AU0674 DIN1530 AH hardened 5.5x100 5.5 100 10 3 0.3
264 AU0675 DIN1530 AH hardened 5.5x125 5.5 125 10 3 0.3
265 AU0676 DIN1530 AH hardened 5.5x160 5.5 160 10 3 0.3
266 AU0677 DIN1530 AH hardened 5.5x200 5.5 200 10 3 0.3
267 AU0678 DIN1530 AH hardened 5.5x250 5.5 250 10 3 0.3
268 AU0679 DIN1530 AH hardened 5.5x315 5.5 315 10 3 0.3
269 AU2945 DIN1530 AH hardened 5.5x400 5.5 400 10 3 0.3
270 AU3027 DIN1530 AH hardened 5.5x500 5.5 500 10 3 0.3
271 AU1534 DIN1530 AH hardened 5.6x100 5.6 100 10 3 0.3
272 AU1535 DIN1530 AH hardened 5.6x125 5.6 125 10 3 0.3
273 AU1536 DIN1530 AH hardened 5.6x160 5.6 160 10 3 0.3
274 AU0680 DIN1530 AH hardened 5.6X200 5.6 200 10 3 0.3
275 AU1537 DIN1530 AH hardened 5.7x100 5.7 100 10 3 0.3
276 AU1538 DIN1530 AH hardened 5.7x125 5.7 125 10 3 0.3
277 AU1539 DIN1530 AH hardened 5.7x160 5.7 160 10 3 0.3
278 AU4017 DIN1530 AH hardened 5.7x250 5.7 250 10 3 0.3
279 AU4018 DIN1530 AH hardened 5.7x315 5.7 315 10 3 0.3
280 AU1540 DIN1530 AH hardened 5.8x100 5.8 100 10 3 0.3
281 AU1541 DIN1530 AH hardened 5.8x125 5.8 125 10 3 0.3
282 AU1542 DIN1530 AH hardened 5.8x160 5.8 160 10 3 0.3
283 AU1543 DIN1530 AH hardened 5.9x100 5.9 100 10 3 0.3
284 AU1544 DIN1530 AH hardened 5.9x125 5.9 125 10 3 0.3
285 AU1545 DIN1530 AH hardened 5.9x160 5.9 160 10 3 0.3
286 AU4036 DIN1530 AH hardened 6.0x80 6 80 12 5 0.5
287 AU0681 DIN1530 AH hardened 6.0x100 6 100 12 5 0.5
288 AU0682 DIN1530 AH hardened 6.0x125 6 125 12 5 0.5
289 AU0683 DIN1530 AH hardened 6.0x160 6 160 12 5 0.5
290 AU0684 DIN1530 AH hardened 6.0x200 6 200 12 5 0.5
291 AU0685 DIN1530 AH hardened 6.0x250 6 250 12 5 0.5
292 AU0686 DIN1530 AH hardened 6.0x315 6 315 12 5 0.5
293 AU0687 DIN1530 AH hardened 6.0x400 6 400 12 5 0.5
294 AU2586 DIN1530 AH hardened 6.0x500 6 500 12 5 0.5
295 AU2592 DIN1530 AH hardened 6.0x630 6 630 12 5 0.5
296 AU6200 DIN1530 AH hardened 6.0x800 6 800 12 5 0.5
297 AU1546 DIN1530 AH hardened 6.1x100 6.1 100 12 5 0.5
298 AU1547 DIN1530 AH hardened 6.1x125 6.1 125 12 5 0.5
299 AU1548 DIN1530 AH hardened 6.1x160 6.1 160 12 5 0.5
300 AU3624 DIN1530 AH hardened 6.1x200 6.1 200 12 5 0.5
301 AU0688 DIN1530 AH hardened 6.2x100 6.2 100 12 5 0.5
302 AU0689 DIN1530 AH hardened 6.2x125 6.2 125 12 5 0.5
303 AU0690 DIN1530 AH hardened 6.2x160 6.2 160 12 5 0.5
304 AU0691 DIN1530 AH hardened 6.2x200 6.2 200 12 5 0.5
305 AU0692 DIN1530 AH hardened 6.2x250 6.2 250 12 5 0.5
306 AU0693 DIN1530 AH hardened 6.2x315 6.2 315 12 5 0.5
307 AU3724 DIN1530 AH hardened 6.2x400 6.2 400 12 5 0.5
308 AU2868 DIN1530 AH hardened 6.2x500 6.2 500 12 5 0.5
309 AU6350 DIN1530 AH hardened 6.2x630 6.2 630 12 5 0.5
310 AU1549 DIN1530 AH hardened 6.3x100 6.3 100 12 5 0.5
311 AU1550 DIN1530 AH hardened 6.3x125 6.3 125 12 5 0.5
312 AU1551 DIN1530 AH hardened 6.3x160 6.3 160 12 5 0.5
313 AU3720 DIN1530 AH hardened 6.3x200 6.3 200 12 5 0.5
314 AU1552 DIN1530 AH hardened 6.4x100 6.4 100 12 5 0.5
315 AU1553 DIN1530 AH hardened 6.4x125 6.4 125 12 5 0.5
316 AU1554 DIN1530 AH hardened 6.4x160 6.4 160 12 5 0.5
317 AU3721 DIN1530 AH hardened 6.4x200 6.4 200 12 5 0.5
318 AU0694 DIN1530 AH hardened 6.5x100 6.5 100 12 5 0.5
319 AU0695 DIN1530 AH hardened 6.5x125 6.5 125 12 5 0.5
320 AU0696 DIN1530 AH hardened 6.5x160 6.5 160 12 5 0.5
321 AU0697 DIN1530 AH hardened 6.5x200 6.5 200 12 5 0.5
322 AU0698 DIN1530 AH hardened 6.5x250 6.5 250 12 5 0.5
323 AU0699 DIN1530 AH hardened 6.5x315 6.5 315 12 5 0.5
324 AU3374 DIN1530 AH hardened 6.5x400 6.5 400 12 5 0.5
325 AU3461 DIN1530 AH hardened 6.5x500 6.5 500 12 5 0.5
326 AU1555 DIN1530 AH hardened 6.6x100 6.6 100 12 5 0.5
327 AU1556 DIN1530 AH hardened 6.6x125 6.6 125 12 5 0.5
328 AU1557 DIN1530 AH hardened 6.6x160 6.6 160 12 5 0.5
329 AU2859 DIN1530 AH hardened 6.6x250 6.6 250 12 5 0.5
330 AU1558 DIN1530 AH hardened 6.7x100 6.7 100 12 5 0.5
331 AU1559 DIN1530 AH hardened 6.7x125 6.7 125 12 5 0.5
332 AU1560 DIN1530 AH hardened 6.7x160 6.7 160 12 5 0.5
333 AU3428 DIN1530 AH hardened 6.7x250 6.7 250 12 5 0.5
334 AU1561 DIN1530 AH hardened 6.8x100 6.8 100 12 5 0.5
335 AU1562 DIN1530 AH hardened 6.8x125 6.8 125 12 5 0.5
336 AU1563 DIN1530 AH hardened 6.8x160 6.8 160 12 5 0.5
337 AU3484 DIN1530 AH hardened 6.8x250 6.8 250 12 5 0.5
338 AU1564 DIN1530 AH hardened 6.9x100 6.9 100 12 5 0.5
339 AU1565 DIN1530 AH hardened 6.9x125 6.9 125 12 5 0.5
340 AU1566 DIN1530 AH hardened 6.9x160 6.9 160 12 5 0.5
341 AU0700 DIN1530 AH hardened 7.0x100 7 100 12 5 0.5
342 AU0701 DIN1530 AH hardened 7.0x125 7 125 12 5 0.5
343 AU0702 DIN1530 AH hardened 7.0x160 7 160 12 5 0.5
344 AU0703 DIN1530 AH hardened 7.0x200 7 200 12 5 0.5
345 AU0704 DIN1530 AH hardened 7.0x250 7 250 12 5 0.5
346 AU0705 DIN1530 AH hardened 7.0x315 7 315 12 5 0.5
347 AU3226 DIN1530 AH hardened 7.0x400 7 400 12 5 0.5
348 AU3644 DIN1530 AH hardened 7.0x500 7 500 12 5 0.5
349 AU1567 DIN1530 AH hardened 7.2x100 7.2 100 12 5 0.5
350 AU1568 DIN1530 AH hardened 7.2x125 7.2 125 12 5 0.5
351 AU1569 DIN1530 AH hardened 7.2x160 7.2 160 12 5 0.5
352 AU2776 DIN1530 AH hardened 7.2x200 7.2 200 12 5 0.5
353 AU0706 DIN1530 AH hardened 7.5x100 7.5 100 12 5 0.5
354 AU1570 DIN1530 AH hardened 7.5x125 7.5 125 12 5 0.5
355 AU1571 DIN1530 AH hardened 7.5x160 7.5 160 12 5 0.5
356 AU2759 DIN1530 AH hardened 7.5x200 7.5 200 12 5 0.5
357 AU3412 DIN1530 AH hardened 7.5x400 7.5 400 12 5 0.5
358 AU3270 DIN1530 AH hardened 8.0x063 8 63 14 5 0.5
359 AU2650 DIN1530 AH hardened 8.0x080 8 80 14 5 0.5
360 AU0707 DIN1530 AH hardened 8.0x100 8 100 14 5 0.5
361 AU0708 DIN1530 AH hardened 8.0x125 8 125 14 5 0.5
362 AU0709 DIN1530 AH hardened 8.0x160 8 160 14 5 0.5
363 AU0710 DIN1530 AH hardened 8.0x200 8 200 14 5 0.5
364 AU0711 DIN1530 AH hardened 8.0x250 8 250 14 5 0.5
365 AU0712 DIN1530 AH hardened 8.0x315 8 315 14 5 0.5
366 AU0713 DIN1530 AH hardened 8.0x400 8 400 14 5 0.5
367 AU2587 DIN1530 AH hardened 8.0x500 8 500 14 5 0.5
368 AU2961 DIN1530 AH hardened 8.0x630 8 630 14 5 0.5
369 AU0714 DIN1530 AH hardened 8.2x100 8.2 100 14 5 0.5
370 AU0715 DIN1530 AH hardened 8.2x125 8.2 125 14 5 0.5
371 AU0716 DIN1530 AH hardened 8.2x160 8.2 160 14 5 0.5
372 AU0717 DIN1530 AH hardened 8.2x200 8.2 200 14 5 0.5
373 AU0718 DIN1530 AH hardened 8.2x250 8.2 250 14 5 0.5
374 AU0719 DIN1530 AH hardened 8.2x315 8.2 315 14 5 0.5
375 AU3493 DIN1530 AH hardened 8.2x500 8.2 500 14 5 0.5
376 AU0720 DIN1530 AH hardened 8.5x100 8.5 100 14 5 0.5
377 AU0721 DIN1530 AH hardened 8.5x125 8.5 125 14 5 0.5
378 AU0722 DIN1530 AH hardened 8.5x160 8.5 160 14 5 0.5
379 AU0723 DIN1530 AH hardened 8.5x200 8.5 200 14 5 0.5
380 AU0724 DIN1530 AH hardened 8.5x250 8.5 250 14 5 0.5
381 AU0725 DIN1530 AH hardened 8.5x315 8.5 315 14 5 0.5
382 AU3605 DIN1530 AH hardened 8.5x400 8.5 400 14 5 0.5
383 AU3337 DIN1530 AH hardened 8.5x500 8.5 500 14 5 0.5
384 AU0726 DIN1530 AH hardened 9.0x100 9 100 14 5 0.5
385 AU0727 DIN1530 AH hardened 9.0x125 9 125 14 5 0.5
386 AU0728 DIN1530 AH hardened 9.0x160 9 160 14 5 0.5
387 AU0729 DIN1530 AH hardened 9.0x200 9 200 14 5 0.5
388 AU0730 DIN1530 AH hardened 9.0x250 9 250 14 5 0.5
389 AU0731 DIN1530 AH hardened 9.0x315 9 315 14 5 0.5
390 AU3227 DIN1530 AH hardened 9.0x400 9 400 14 5 0.5
391 AU0732 DIN1530 AH hardened 9.5x100 9.5 100 14 5 0.5
392 AU1572 DIN1530 AH hardened 9,5x125 9.5 125 14 5 0.5
393 AU0733 DIN1530 AH hardened 9.5x160 9.5 160 14 5 0.5
394 AU0734 DIN1530 AH hardened 9.5X200 9.5 200 14 5 0.5
395 AU3549 DIN1530 AH hardened 9,5x400 9.5 400 14 5 0.5
396 AU0735 DIN1530 AH hardened 10.0x100 10 100 16 5 0.5
397 AU0736 DIN1530 AH hardened 10.0x125 10 125 16 5 0.5
398 AU6274 DIN1530 AH hardened 10.0x135 10 135 16 5 0.5
399 AU0737 DIN1530 AH hardened 10.0x160 10 160 16 5 0.5
400 AU0738 DIN1530 AH hardened 10.0x200 10 200 16 5 0.5
401 AU0739 DIN1530 AH hardened 10.0x250 10 250 16 5 0.5
402 AU0740 DIN1530 AH hardened 10.0x315 10 315 16 5 0.5
403 AU0741 DIN1530 AH hardened 10.0x400 10 400 16 5 0.5
404 AU2588 DIN1530 AH hardened 10.0x500 10 500 16 5 0.5
405 AU2762 DIN1530 AH hardened 10.0x630 10 630 16 5 0.5
406 AU0919 DIN1530 AH hardened 10.0x800 10 800 16 5 0.5
407 AU0742 DIN1530 AH hardened 10.2x100 10.2 100 16 5 0.5
408 AU0743 DIN1530 AH hardened 10.2x125 10.2 125 16 5 0.5
409 AU0744 DIN1530 AH hardened 10.2x160 10.2 160 16 5 0.5
410 AU0745 DIN1530 AH hardened 10.2x200 10.2 200 16 5 0.5
411 AU0746 DIN1530 AH hardened 10.2x250 10.2 250 16 5 0.5
412 AU0747 DIN1530 AH hardened 10.2x315 10.2 315 16 5 0.5
413 AU2819 DIN1530 AH hardened 10.2x400 10.2 400 16 5 0.5
414 AU0748 DIN1530 AH hardened 10.5x100 10.5 100 16 5 0.5
415 AU0749 DIN1530 AH hardened 10.5x125 10.5 125 16 5 0.5
416 AU0750 DIN1530 AH hardened 10.5x160 10.5 160 16 5 0.5
417 AU0751 DIN1530 AH hardened 10.5x200 10.5 200 16 5 0.5
418 AU0752 DIN1530 AH hardened 10.5x250 10.5 250 16 5 0.5
419 AU0753 DIN1530 AH hardened 10.5x315 10.5 315 16 5 0.5
420 AU3593 DIN1530 AH hardened 10.5x400 10.5 400 16 5 0.5
421 AU0754 DIN1530 AH hardened 11.0x100 11 100 16 5 0.5
422 AU0755 DIN1530 AH hardened 11.0x125 11 125 16 5 0.5
423 AU0756 DIN1530 AH hardened 11.0x160 11 160 16 5 0.5
424 AU0757 DIN1530 AH hardened 11.0x200 11 200 16 5 0.5
425 AU0758 DIN1530 AH hardened 11.0x250 11 250 16 5 0.5
426 AU0759 DIN1530 AH hardened 11.0x315 11 315 16 5 0.5
427 AU2970 DIN1530 AH hardened 11.0x400 11 400 16 5 0.5
428 AU0760 DIN1530 AH hardened 12.0x100 12 100 18 7 0.8
429 AU0761 DIN1530 AH hardened 12.0x125 12 125 18 7 0.8
430 AU0762 DIN1530 AH hardened 12.0x160 12 160 18 7 0.8
431 AU0763 DIN1530 AH hardened 12.0x200 12 200 18 7 0.8
432 AU0764 DIN1530 AH hardened 12.0x250 12 250 18 7 0.8
433 AU0765 DIN1530 AH hardened 12.0x315 12 315 18 7 0.8
434 AU0766 DIN1530 AH hardened 12.0x400 12 400 18 7 0.8
435 AU2589 DIN1530 AH hardened 12.0x500 12 500 18 7 0.8
436 AU2593 DIN1530 AH hardened 12.0x630 12 630 18 7 0.8
437 AU2763 DIN1530 AH hardened 12.0x800 12 800 18 7 0.8
438 AU0767 DIN1530 AH hardened 12.2x100 12.2 100 18 7 0.8
439 AU0768 DIN1530 AH hardened 12.2x125 12.2 125 18 7 0.8
440 AU0769 DIN1530 AH hardened 12.2x160 12.2 160 18 7 0.8
441 AU0770 DIN1530 AH hardened 12.2x200 12.2 200 18 7 0.8
442 AU0771 DIN1530 AH hardened 12.2x250 12.2 250 18 7 0.8
443 AU0772 DIN1530 AH hardened 12.2x315 12.2 315 18 7 0.8
444 AU0773 DIN1530 AH hardened 12.5x100 12.5 100 18 7 0.8
445 AU0774 DIN1530 AH hardened 12.5x125 12.5 125 18 7 0.8
446 AU0775 DIN1530 AH hardened 12.5x160 12.5 160 18 7 0.8
447 AU0776 DIN1530 AH hardened 12.5x200 12.5 200 18 7 0.8
448 AU0777 DIN1530 AH hardened 12.5x250 12.5 250 18 7 0.8
449 AU0778 DIN1530 AH hardened 12.5X315 12.5 315 18 7 0.8
450 AU3716 DIN1530 AH hardened 12.5x500 12.5 500 18 7 0.8
451 AU2839 DIN1530 AH hardened 13.0x100 13 100 18 7 0.8
452 AU3469 DIN1530 AH hardened 13.0x250 13 250 18 7 0.8
453 AU4015 DIN1530 AH hardened 13.5x160 13.5 160 18 7 0.8
454 AU2954 DIN1530 AH hardened 13.5x200 13.5 200 18 7 0.8
455 AU4057 DIN1530 AH hardened 13.5x250 13.5 250 18 7 0.8
456 AU4096 DIN1530 AH hardened 13.5x630 13.5 630 18 7 0.8
457 AU0779 DIN1530 AH hardened 14.0x100 14 100 18 7 0.8
458 AU0780 DIN1530 AH hardened 14.0x125 14 125 18 7 0.8
459 AU0781 DIN1530 AH hardened 14.0x160 14 160 18 7 0.8
460 AU0782 DIN1530 AH hardened 14.0x200 14 200 18 7 0.8
461 AU0783 DIN1530 AH hardened 14.0x250 14 250 18 7 0.8
462 AU0784 DIN1530 AH hardened 14.0x315 14 315 18 7 0.8
463 AU0785 DIN1530 AH hardened 14.0x400 14 400 18 7 0.8
464 AU2960 DIN1530 AH hardened 14.0x500 14 500 18 7 0.8
465 AU3391 DIN1530 AH hardened 14.0x630 14 630 18 7 0.8
466 AU3269 DIN1530 AH hardened 14.5x100 14.5 100 18 7 0.8
467 AU3537 DIN1530 AH hardened 14.5x125 14.5 125 18 7 0.8
468 AU3155 DIN1530 AH hardened 14.5x315 14.5 315 18 7 0.8
469 AU4004 DIN1530 AH hardened 15.0x125 15 125 22 7 0.8
470 AU3538 DIN1530 AH hardened 15.0x160 15 160 22 7 0.8
471 AU3305 DIN1530 AH hardened 15.0x250 15 250 22 7 0.8
472 AU0786 DIN1530 AH hardened 16.0x100 16 100 22 7 0.8
473 AU0787 DIN1530 AH hardened 16.0x125 16 125 22 7 0.8
474 AU0788 DIN1530 AH hardened 16.0x160 16 160 22 7 0.8
475 AU0789 DIN1530 AH hardened 16.0x200 16 200 22 7 0.8
476 AU0790 DIN1530 AH hardened 16.0x250 16 250 22 7 0.8
477 AU0791 DIN1530 AH hardened 16.0x315 16 315 22 7 0.8
478 AU0792 DIN1530 AH hardened 16.0x400 16 400 22 7 0.8
479 AU2951 DIN1530 AH hardened 16.0x500 16 500 22 7 0.8
480 AU2952 DIN1530 AH hardened 16.0x630 16 630 22 7 0.8
481 AU3457 DIN1530 AH hardened 16.0x800 16 800 22 7 0.8
482 AU3086 DIN1530 AH hardened 18.0x100 18 100 22 7 0.8
483 AU3087 DIN1530 AH hardened 18.0x125 18 125 22 7 0.8
484 AU0793 DIN1530 AH hardened 18.0x160 18 160 22 7 0.8
485 AU0794 DIN1530 AH hardened 18.0x200 18 200 22 7 0.8
486 AU0795 DIN1530 AH hardened 18.0x250 18 250 22 7 0.8
487 AU0796 DIN1530 AH hardened 18.0x315 18 315 22 7 0.8
488 AU4016 DIN1530 AH hardened 18.0x400 18 400 22 7 0.8
489 AU2858 DIN1530 AH hardened 18.0x500 18 500 22 7 0.8
490 AU3533 DIN1530 AH hardened 18.0x630 18 630 22 7 0.8
491 AU0797 DIN1530 AH hardened 20.0x160 20 160 26 8 1
492 AU0798 DIN1530 AH hardened 20.0x200 20 200 26 8 1
493 AU0799 DIN1530 AH hardened 20.0x250 20 250 26 8 1
494 AU0800 DIN1530 AH hardened 20.0x315 20 315 26 8 1
495 AU0801 DIN1530 AH hardened 20.0x400 20 400 26 8 1
496 AU2807 DIN1530 AH hardened 20.0x500 20 500 26 8 1
497 AU2809 DIN1530 AH hardened 20.0x630 20 630 26 8 1
498 AU2933 DIN1530 AH hardened 20.0x800 20 800 26 8 1
499 AU3659 DIN1530 AH hardened 20.1x160 20.1 160 26 8 1
500 AU3711 DIN1530 AH hardened 20.1x315 20.1 315 26 8 1
501 AU3634 DIN1530 AH hardened 20.5x315 20.5 315 26 8 1
502 AU3107 DIN1530 AH hardened 25.0x125 25 125 32 32 1
503 AU4097 DIN1530 AH hardened 25.0x200 25 200 32 32 1
504 AU3211 DIN1530 AH hardened 25.0x250 25 250 32 32 1
505 AU3719 DIN1530 AH hardened 25.0x315 25 315 32 32 1
506 AU3546 DIN1530 AH hardened 25.0x400 25 400 32 32 1
Item number
Description
d1 (mm)
L (mm)
d2 (mm)
H (mm)
R (mm)
Documentation
Contact the supplier
NONNENMANN Normalien, Normteile, Schrauben
Nonnenmann GmbH