DIN582 C15E Lifting Eye Nuts Norm 2003 zinc-plated WG5524

Manufacturer NONNENMANN
Standard DIN582
Description Lifting Eye Nuts Norm 2003 Zinc-Plated
Part number PN13680052-01
Description1 DIN582 C15E M 8 vz.
Material Steel zinc-plated
Product selection
Selector Item number Description d1 d2 (mm) d3 (mm) d4 (mm) h (mm) e (mm)
1 PN13680052-01 DIN582 C15E M 8 vz. M8 20 36 20 36 8.5
2 PN13680065-01 DIN582 C15E M 10 vz. M10 25 45 25 45 10
3 PN13680078-01 DIN582 C15E M 12 vz. M12 30 54 30 53 11
4 PN13680094-01 DIN582 C15E M 16 vz. M16 35 63 35 62 13
5 PN13680117-01 DIN582 C15E M 20 vz. M20 40 72 40 71 16
6 PN13680130-01 DIN582 C15E M 24 vz. M24 50 90 50 90 20
Item number
Description
d1
d2 (mm)
d3 (mm)
d4 (mm)
h (mm)
e (mm)
Contact the supplier
NONNENMANN Normalien, Normteile, Schrauben
Nonnenmann GmbH