DIN910 ST VZ Hexagon Head Screw Plugs, Cyl. Thread zinc-plated WG2104

Manufacturer NONNENMANN
Standard DIN910
Description Hexagon Head Screw Plugs, Cyl. Thread, Zinc-plated
Part number PN04300010-01
Description1 DIN910 ST M 10X1 vz.
Material Steel Zinc-Plated
Product selection
Selector Item number Description d1 c (mm) d2 (mm) i (mm) l (mm) s (mm) m (mm)
2 PN04300010-01 DIN910 ST M 10X1 vz. M10x1 3 14 8 17 10 8.77
3 PN04300023-01 DIN910 ST M 12X1.5 vz. M12x1,5 3 17 12 21 13 10.155
4 PN04300036-01 DIN910 ST M 14X1.5 vz. M14x1,5 3 19 12 21 13 12.155
5 PN04300049-01 DIN910 ST M 16X1.5 vz. M16x1,5 3 21 12 21 17 14.155
6 PN04300052-01 DIN910 ST M 18X1.5 vz. M18x1,5 4 23 12 24 17 16.155
7 PN04300065-01 DIN910 ST M 20X1.5 vz. M20x1,5 4 25 14 26 19 18.155
8 PN04300078-01 DIN910 ST M 22X1.5 vz. M22x1,5 4 27 14 26 19 20.155
9 PN04300081-01 DIN910 ST M 24X1.5 vz. M24x1,5 4 29 14 27 22 22.155
1 NT6788 DIN910 ST M 30X1.5 vz. M30x1,5 4 36 16 30 24 28.155
10 PN04310013-01 DIN910 ST G 1/8 vz. 1/8 3 14 8 17 10 8.5652
11 PN04310026-01 DIN910 ST G 1/4 vz. 1/4 3 18 12 21 13 11.4448
12 PN04310039-01 DIN910 ST G 3/8 vz. 3/8 3 22 12 21 17 14.9448
13 PN04310042-01 DIN910 ST G 1/2 vz. 1/2 4 26 14 26 19 18.6432
14 PN04310068-01 DIN910 ST G 3/4 vz. 3/4 4 32 16 30 24 24.1232
15 PN04310084-01 DIN910 ST G 1 vz. 1 5 39 16 32 27 30.2932
Item number
Description
d1
c (mm)
d2 (mm)
i (mm)
l (mm)
s (mm)
m (mm)
Contact the supplier
NONNENMANN Normalien, Normteile, Schrauben
Nonnenmann GmbH