FB11 Guide Bushes Without Centering Collar WG8797

Manufacturer NONNENMANN
Standard DIN 16716-E
Description Guide Bushes Without Centering Collar
Part number FB1060
Description1 FB11 9X9
Material Steel
Product selection
Selector Item number Description D (mm) S (mm) d3 (mm) d4 (mm) k (mm)
1 FB1060 FB11 9X9 9 9 14 16 3
2 FB1061 FB11 9X12 9 12 14 16 3
3 FB1062 FB11 9X17 9 17 14 16 3
4 FB1063 FB11 9X22 9 22 14 16 3
5 FB1064 FB11 9X27 9 27 14 16 3
6 FB1065 FB11 9X36 9 36 14 16 3
7 FB1066 FB11 9X46 9 46 14 16 3
8 FB1067 FB11 9X56 9 56 14 16 3
9 FB1511 FB11 9X66 9 66 14 16 3
10 FB1068 FB11 10X9 10 9 14 16 3
11 FB1069 FB11 10X12 10 12 14 16 3
12 FB1070 FB11 10X17 10 17 14 16 3
13 FB1071 FB11 10X22 10 22 14 16 3
14 FB1072 FB11 10X27 10 27 14 16 3
15 FB1073 FB11 10X36 10 36 14 16 3
16 FB1074 FB11 10X46 10 46 14 16 3
17 FB1075 FB11 10X56 10 56 14 16 3
18 FB1512 FB11 10X66 10 66 14 16 3
19 FB1076 FB11 12X17 12 17 18 23 6
20 FB1077 FB11 12X22 12 22 18 23 6
21 FB1078 FB11 12X27 12 27 18 23 6
22 FB1079 FB11 12X36 12 36 18 23 6
23 FB1080 FB11 12X46 12 46 18 23 6
24 FB1081 FB11 12X56 12 56 18 23 6
25 FB1513 FB11 14X12 14 12 20 25 6
26 FB1082 FB11 14X17 14 17 20 25 6
27 FB1083 FB11 14X22 14 22 20 25 6
28 FB1084 FB11 14X27 14 27 20 25 6
29 FB1085 FB11 14X36 14 36 20 25 6
30 FB1086 FB11 14X46 14 46 20 25 6
31 FB1087 FB11 14X56 14 56 20 25 6
32 FB1088 FB11 14X66 14 66 20 25 6
33 FB1089 FB11 14X76 14 76 20 25 6
34 FB1090 FB11 14X86 14 86 20 25 6
35 FB1515 FB11 14X96 14 96 20 25 6
36 FB1514 FB11 15X12 15 12 20 25 6
37 FB1091 FB11 15X17 15 17 20 25 6
38 FB1092 FB11 15X22 15 22 20 25 6
39 FB1093 FB11 15X27 15 27 20 25 6
40 FB1094 FB11 15X36 15 36 20 25 6
41 FB1095 FB11 15X46 15 46 20 25 6
42 FB1096 FB11 15X56 15 56 20 25 6
43 FB1097 FB11 15X66 15 66 20 25 6
44 FB1098 FB11 15X76 15 76 20 25 6
45 FB1099 FB11 15X86 15 86 20 25 6
46 FB1516 FB11 15X96 15 96 20 25 6
47 FB1100 FB11 16X17 16 17 22 27 6
48 FB1101 FB11 16X22 16 22 22 27 6
49 FB1102 FB11 16X27 16 27 22 27 6
50 FB1103 FB11 16X36 16 36 22 27 6
51 FB1104 FB11 16X46 16 46 22 27 6
52 FB1105 FB11 16X56 16 56 22 27 6
53 FB1106 FB11 18X17 18 17 26 31 6
54 FB1107 FB11 18X22 18 22 26 31 6
55 FB1108 FB11 18X27 18 27 26 31 6
56 FB1109 FB11 18X36 18 36 26 31 6
57 FB1110 FB11 18X46 18 46 26 31 6
58 FB1111 FB11 18X56 18 56 26 31 6
59 FB1112 FB11 18X66 18 66 26 31 6
60 FB1113 FB11 18X76 18 76 26 31 6
61 FB1114 FB11 18X86 18 86 26 31 6
62 FB1115 FB11 18X96 18 96 26 31 6
63 FB1517 FB11 18X116 18 116 26 31 6
64 FB1116 FB11 20X17 20 17 26 31 6
65 FB1117 FB11 20X22 20 22 26 31 6
66 FB1118 FB11 20X27 20 27 26 31 6
67 FB1119 FB11 20X36 20 36 26 31 6
68 FB1120 FB11 20X46 20 46 26 31 6
69 FB1121 FB11 20X56 20 56 26 31 6
70 FB1122 FB11 20X66 20 66 26 31 6
71 FB1123 FB11 20X76 20 76 26 31 6
72 FB1124 FB11 20X86 20 86 26 31 6
73 FB1125 FB11 20X96 20 96 26 31 6
74 FB1518 FB11 20X116 20 116 26 31 6
75 FB1126 FB11 22X17 22 17 30 35 6
76 FB1127 FB11 22X22 22 22 30 35 6
77 FB1128 FB11 22X27 22 27 30 35 6
78 FB1129 FB11 22X36 22 36 30 35 6
79 FB1130 FB11 22X46 22 46 30 35 6
80 FB1131 FB11 22X56 22 56 30 35 6
81 FB1132 FB11 22X66 22 66 30 35 6
82 FB1133 FB11 22X76 22 76 30 35 6
83 FB1134 FB11 22X86 22 86 30 35 6
84 FB1135 FB11 22X96 22 96 30 35 6
85 FB1136 FB11 22X116 22 116 30 35 6
86 FB1519 FB11 22X136 22 136 30 35 6
87 FB1137 FB11 24X17 24 17 30 35 6
88 FB1138 FB11 24X22 24 22 30 35 6
89 FB1139 FB11 24X27 24 27 30 35 6
90 FB1140 FB11 24X36 24 36 30 35 6
91 FB1141 FB11 24X46 24 46 30 35 6
92 FB1142 FB11 24X56 24 56 30 35 6
93 FB1143 FB11 24X66 24 66 30 35 6
94 FB1144 FB11 24X76 24 76 30 35 6
95 FB1145 FB11 24X86 24 86 30 35 6
96 FB1146 FB11 24X96 24 96 30 35 6
97 FB1147 FB11 24X116 24 116 30 35 6
98 FB1520 FB11 24X136 24 136 30 35 6
99 FB1148 FB11 30X27 30 27 42 47 6
100 FB1149 FB11 30X36 30 36 42 47 6
101 FB1150 FB11 30X46 30 46 42 47 6
102 FB1151 FB11 30X56 30 56 42 47 6
103 FB1321 FB11 30X66 30 66 42 47 6
104 FB1152 FB11 30X76 30 76 42 47 6
105 FB1522 FB11 30X86 30 86 42 47 6
106 FB1153 FB11 30X96 30 96 42 47 6
107 FB1154 FB11 30X116 30 116 42 47 6
108 FB1155 FB11 30X136 30 136 42 47 6
109 FB1156 FB11 30X156 30 156 42 47 6
110 FB6976 FB11 30X196 30 196 42 47 6
111 FB1157 FB11 32X27 32 27 42 47 6
112 FB1158 FB11 32X36 32 36 42 47 6
113 FB1159 FB11 32X46 32 46 42 47 6
114 FB1160 FB11 32X56 32 56 42 47 6
115 FB1320 FB11 32X66 32 66 42 47 6
116 FB1161 FB11 32X76 32 76 42 47 6
117 FB1227 FB11 32X86 32 86 42 47 6
118 FB1162 FB11 32X96 32 96 42 47 6
119 FB1163 FB11 32X116 32 116 42 47 6
120 FB1164 FB11 32X136 32 136 42 47 6
121 FB1165 FB11 32X156 32 156 42 47 6
122 FB6977 FB11 32X196 32 196 42 47 6
123 FB1523 FB11 40X46 40 46 54 60 10
124 FB1166 FB11 40X56 40 56 54 60 10
125 FB1525 FB11 40X66 40 66 54 60 10
126 FB1167 FB11 40X76 40 76 54 60 10
127 FB1405 FB11 40X86 40 86 54 60 10
128 FB1168 FB11 40X96 40 96 54 60 10
129 FB1169 FB11 40X116 40 116 54 60 10
130 FB1170 FB11 40X136 40 136 54 60 10
131 FB1171 FB11 40X156 40 156 54 60 10
132 FB1172 FB11 40X196 40 196 54 60 10
133 FB1527 FB11 40X246 40 246 54 60 10
134 FB1524 FB11 42X46 42 46 54 60 10
135 FB1173 FB11 42X56 42 56 54 60 10
136 FB1526 FB11 42X66 42 66 54 60 10
137 FB1174 FB11 42X76 42 76 54 60 10
138 FB1404 FB11 42X86 42 86 54 60 10
139 FB1175 FB11 42X96 42 96 54 60 10
140 FB1176 FB11 42X116 42 116 54 60 10
141 FB1177 FB11 42X136 42 136 54 60 10
142 FB1178 FB11 42X156 42 156 54 60 10
145 FB8010 FB11 42X176 42 176 54 60 10
146 FB1179 FB11 42X196 42 196 54 60 10
147 FB1421 FB11 42X246 42 246 54 60 10
148 FB1180 FB11 50X76 50 76 66 72 10
149 FB1181 FB11 50X96 50 96 66 72 10
150 FB1182 FB11 50X116 50 116 66 72 10
151 FB1183 FB11 50X136 50 136 66 72 10
152 FB1184 FB11 50X156 50 156 66 72 10
153 FB4738 FB11 50X176 50 176 66 72 10
154 FB1185 FB11 50X196 50 196 66 72 10
155 FB1186 FB11 60X76 60 76 80 86 20
156 FB1187 FB11 60X96 60 96 80 86 20
157 FB1188 FB11 60X116 60 116 80 86 20
158 FB1189 FB11 60X136 60 136 80 86 20
159 FB1190 FB11 60X156 60 156 80 86 20
160 FB1191 FB11 60X196 60 196 80 86 20
161 FB1192 FB11 60X246 60 246 80 86 20
Item number
Description
D (mm)
S (mm)
d3 (mm)
d4 (mm)
k (mm)
Contact the supplier
NONNENMANN Normalien, Normteile, Schrauben
Nonnenmann GmbH