NONNENMANN

DIN467 A2 Flat Knurled Nuts WG2821

Manufacturer NONNENMANN
Standard DIN467
Description Flat Knurled Nuts
Part number NT3920
Description1 DIN467 A2 M 2
Material Steel
Product selection
Selector Item number Description d1 da (mm) dk (mm) ds (mm) h (mm) k (mm) r (mm)
1 NT3920 DIN467 A2 M 2 M2 2 9 4.5 2.5 2 0.5
2 NT3921 DIN467 A2 M 2.5 M2.5 2.5 11 5 3 2.5 0.5
3 NT3922 DIN467 A2 M 3 M3 3 12 6 3 2.5 0.5
4 NT3923 DIN467 A2 M 4 M4 4 16 8 4 3.5 0.5
5 NT3924 DIN467 A2 M 5 M5 5 20 10 5 4 1
6 NT4371 DIN467 A2 M 6 M6 6 24 12 6 5 1
7 NT3925 DIN467 A2 M 8 M8 8 30 16 8 6 2
8 NT3926 DIN467 A2 M 10 M10 10 36 20 10 8 2
Item number
Description
d1
da (mm)
dk (mm)
ds (mm)
h (mm)
k (mm)
r (mm)
Contact the supplier
NONNENMANN Normalien, Normteile, Schrauben
Nonnenmann GmbH
Users Who Downloaded This Product Also Downloaded
Page