NONNENMANN

DIN467 ST Flat Knurled Nuts, steel WG2808

Manufacturer NONNENMANN
Standard DIN467
Description Flat Knurled Nuts
Part number PN05540112
Description1 DIN467 14H M 8
Material Steel
Product selection
Selector Item number Description d1 da (mm) dk (mm) ds (mm) h (mm) k (mm) r (mm)
1 PN05540060 DIN467 14H M 3 M3 3 12 6 3 2.5 0.5
2 PN05540086 DIN467 14H M 4 M4 4 16 8 4 3.5 0.5
3 PN05540099 DIN467 14H M 5 M5 5 20 10 5 4 1
4 PN05540109 DIN467 14H M 6 M6 6 24 12 6 5 1
5 PN05540112 DIN467 14H M 8 M8 8 30 16 8 6 2
6 PN05540125 DIN467 14H M 10 M10 10 36 20 10 8 2
Item number
Description
d1
da (mm)
dk (mm)
ds (mm)
h (mm)
k (mm)
r (mm)
Contact the supplier
NONNENMANN Normalien, Normteile, Schrauben
Nonnenmann GmbH