FB56 Stop Discs WG8747

Quantity Manufacturer Description Part number Description1 Material
1 NONNENMANN Stop Discs FB1954 Steel
1 FB56 15x10
Product selection
Selector Item number Description D (mm) H (mm) d1 (mm) d2 (mm) T (mm)
1 FB1954 FB56 15x10 15 10 11 6.6 8.4
2 FB1955 FB56 22x14 22 14 14.5 9 11
3 FB1616 FB56 36x20 36 20 17.5 11 13.5
4 FB1956 FB56 46x25 46 25 20 14 15.5
5 FB1957 FB56 56x32 56 32 26 18 21
Item number
Description
D (mm)
H (mm)
d1 (mm)
d2 (mm)
T (mm)