FB055 Distance Discs WG8756

Manufacturer NONNENMANN
Standard FB055
Description Distance Discs
Part number FB1967
Description1 FB055/12x10
Material Steel
Product selection
Selector Item number Description d3 (mm) S2 (mm) d2 (mm)
1 FB1967 FB055/12x10 12 10 4.5
2 FB1968 FB055/14x5 14 5 5.5
3 FB1969 FB055/14x10 14 10 5.5
4 FB1970 FB055/14x14 14 14 5.5
5 FB1971 FB055/14x19 14 19 5.5
6 FB1972 FB055/16x5 16 5 5.5
7 FB1973 FB055/16x10 16 10 5.5
8 FB1974 FB055/16x19 16 19 5.5
9 FB1975 FB055/20x9 20 9 8.5
10 FB1976 FB055/20x10 20 10 8.5
11 FB1977 FB055/20x20 20 20 8.5
12 FB1426 FB055/25x9 25 9 8.5
13 FB1978 FB055/25x10 25 10 8.5
14 FB1979 FB055/25x20 25 20 8.5
15 FB4583 FB055/26x9 26 9 8.5
16 FB1980 FB055/26x10 26 10 8.5
17 FB1981 FB055/26x20 26 20 8.5
18 FB1982 FB055/26x30 26 30 8.5
19 FB4636 FB055/30x10 30 10 11
20 FB1983 FB055/30x20 30 20 11
21 FB1984 FB055/30x30 30 30 11
22 FB1985 FB055/32x10 32 10 11
23 FB1986 FB055/32x20 32 20 11
24 FB1987 FB055/42x10 42 10 11
25 FB1988 FB055/42x20 42 20 11
26 FB1989 FB055/42x30 42 30 11
27 FB1990 FB055/54x20 54 20 13.5
28 FB1991 FB055/54x40 54 40 13.5
29 FB1992 FB055/80x20 80 20 17.5
30 FB1993 FB055/80x40 80 40 17.5
Item number
Description
d3 (mm)
S2 (mm)
d2 (mm)
Contact the supplier
NONNENMANN Normalien, Normteile, Schrauben
Nonnenmann GmbH