DIN432 ST External Tab Washer WG5224

Manufacturer NONNENMANN
Standard DIN432
Description External Tab Washer
Part number PN08540038
Material Steel
Product selection
Selector Item number Description d1 (mm) d2 (mm) f (mm) h (mm) s (mm)
1 PN08540038 DIN432 ST 4.3 (M4) M4 14 2.5 2 0.4
2 PN08540041 DIN432 ST 5.3 (M5) M5 17 3.5 2.5 0.75
3 PN08540054 DIN432 ST 6.4 (M6) M6 19 3.5 3 0.75
4 PN08540070 DIN432 ST 8.4 (M8) M8 22 3.5 4 1
5 PN08540083 DIN432 ST 10.5 (M10) M10 26 4.5 4 1
6 PN08540096 DIN432 ST 13 (M12) M12 30 4.5 4.5 1.2
7 PN08540106 DIN432 ST 15 (M14) M14 33 4.5 4.5 1.2
8 PN08540119 DIN432 ST 17 (M16) M16 36 5.5 4.5 1.2
9 PN08540122 DIN432 ST 19 (M18) M18 40 6.5 4.5 1.2
10 PN08540135 DIN432 ST 21 (M20) M20 42 6.5 4.5 1.6
11 PN08540148 DIN432 ST 23 (M22) M22 50 7.5 6.5 1.6
12 PN08540151 DIN432 ST 25 (M24) M24 50 7.5 6.5 1.6
13 PN08540180 DIN432 ST 31 (M30) M30 63 8.5 9.5 1.6
14 PN08540229 DIN432 ST 37 (M36) M36 75 11 9.5 2
15 PN08540245 DIN432 ST 40 (M39) M39 82 11 11 2
16 PN08540261 DIN432 ST 43 (M42) M42 88 11 11 2
17 PN08540274 DIN432 ST 46 (M45) M45 95 13 12 2
18 PN08540287 DIN432 ST 50 (M48) M48 100 13 13 2
Item number
Description
d1 (mm)
d2 (mm)
f (mm)
h (mm)
s (mm)
Contact the supplier
NONNENMANN Normalien, Normteile, Schrauben
Nonnenmann GmbH