NONNENMANN

DIN986 A2 Dome cap nut, Stainless steel WG7601

Manufacturer NONNENMANN
Standard DIN986
Description Dome cap nut
Part number PN10640065
Description1 DIN986 A2 M 6
Material Stainless steel
Product selection
Selector Item number Description d s (mm) h1 (mm) h2 (mm) m (mm) mw (mm)
1 NT0566 DIN986 A2 M 4 M4 7 5.6 9.6 2.9 2.32
2 PN10640052 DIN986 A2 M 5 M5 8 6 10.5 4.4 3.52
3 PN10640065 DIN986 A2 M 6 M6 10 7.5 12 4.9 3.92
4 PN10640081 DIN986 A2 M 8 M8 13 8.9 14 6.44 5.15
5 PN10640104 DIN986 A2 M 10 M10 17 10.5 18.1 8.04 6.43
6 PN10640120 DIN986 A2 M 12 M12 19 13.5 22.5 10.37 8.3
7 PN10640146 DIN986 A2 M 16 M16 24 16.5 27.5 14.1 11.28
Item number
Description
d
s (mm)
h1 (mm)
h2 (mm)
m (mm)
mw (mm)
Contact the supplier
NONNENMANN Normalien, Normteile, Schrauben
Nonnenmann GmbH