NONNENMANN

DIN986 VZ. Dome cap nut, Zinc-Plated WG1906

Manufacturer NONNENMANN
Standard DIN986
Description Dome cap nut
Part number PN05450040-01
Description1 DIN986 8 M 8 vz
Material Steel
Product selection
Selector Item number Description d da (mm) dw (mm) e (mm) h1 (mm) h2 (mm) m (mm) mw (mm) r (mm) s (mm)
1 PN05450011-01 DIN986 8 M 4 vz M4 4 5.9 7.66 5.6 9.6 2.9 2.32 2.5 7
2 PN05450024-01 DIN986 8 M 5 vz M5 5 6.9 8.79 6 10.5 4.4 3.52 3 8
3 PN05450037-01 DIN986 8 M 6 vz M6 6 8.9 11.05 7.5 12 4.9 3.92 3.5 10
4 PN05450040-01 DIN986 8 M 8 vz M8 8 11.6 14.38 8.9 14 6.44 5.15 4.6 13
5 PN05450053-01 DIN986 8 M 10 vz M10 10 14.6 17.77 10.5 18.1 8.04 6.43 5.8 16
6 PN05450066-01 DIN986 8 M 12 vz M12 12 16.6 20.03 13.5 22.5 10.37 8.3 6.8 18
7 PN05450082-01 DIN986 8 M 16 vz M16 16 22.5 26.75 16.5 27.5 14.1 11.28 8.8 24
8 PN05450095-01 DIN986 8 M 20 vz M20 20 27.7 32.95 21 35 16.9 13.52 10.8 30
Item number
Description
d
da (mm)
dw (mm)
e (mm)
h1 (mm)
h2 (mm)
m (mm)
mw (mm)
r (mm)
s (mm)
Contact the supplier
NONNENMANN Normalien, Normteile, Schrauben
Nonnenmann GmbH