DIN6797 ST Form V Serrated lock Washer, Steel WG5243

Manufacturer NONNENMANN
Standard DIN6797
Description Serrated lock Washer
Part number PN08380065
Description1 DIN6797 FST V 3.2 (M3)
Material Steel
Product selection
Selector Item number Description d1 (mm) d3 (mm) s2 (mm)
1 PN08380065 DIN6797 FST V 3.2 (M3) 3 6 0.2
2 PN08380081 DIN6797 FST V 4.3 (M4) 4 8 0.25
3 PN08380094 DIN6797 FST V 5.3 (M5) 5 9.8 0.3
4 PN08380104 DIN6797 FST V 6.4 (M6) 6 11.8 0.4
5 PN08380117 DIN6797 FST V 8.4 (M8) 8 15.3 0.4
6 PN08380120 DIN6797 FST V 10.5 (M10) 10 19 0.5
7 PN08380133 DIN6797 FST V 12.5 (M12) 12 23 0.5
Item number
Description
d1 (mm)
d3 (mm)
s2 (mm)