DIN660 ST Round Head Rivets WG9703

Manufacturer NONNENMANN
Standard DIN660
Description Round Head Rivets
Part number PN15080293
Description1 DIN660 ST 2x4
Material Steel
Product selection
Selector Item number Description d1 (mm) d2 (mm) e (mm) k (mm) r1 (mm) l (mm)
1 PN15080293 DIN660 ST 2x4 2 3.5 1 1.2 1.9 4
2 PN15080303 DIN660 ST 2x5 2 3.5 1 1.2 1.9 5
3 PN15080316 DIN660 ST 2x6 2 3.5 1 1.2 1.9 6
4 PN15080329 DIN660 ST 2x8 2 3.5 1 1.2 1.9 8
5 PN15080332 DIN660 ST 2x10 2 3.5 1 1.2 1.9 10
6 PN15080345 DIN660 ST 2x12 2 3.5 1 1.2 1.9 12
7 PN15080358 DIN660 ST 2x16 2 3.5 1 1.2 1.9 16
8 PN15080442 DIN660 ST 2.5x6 2.5 4.4 1.3 1.5 2.4 6
9 PN15080455 DIN660 ST 2.5x8 2.5 4.4 1.3 1.5 2.4 8
10 PN15080468 DIN660 ST 2.5x10 2.5 4.4 1.3 1.5 2.4 10
11 PN15080471 DIN660 ST 2.5x12 2.5 4.4 1.3 1.5 2.4 12
12 PN15080484 DIN660 ST 2.5x16 2.5 4.4 1.3 1.5 2.4 16
13 PN15080507 DIN660 ST 2.5x20 2.5 4.4 1.3 1.5 2.4 20
14 PN15080549 DIN660 ST 3x4 3 5.2 1.5 1.8 2.8 4
15 PN15080552 DIN660 ST 3x5 3 5.2 1.5 1.8 2.8 5
16 PN15080565 DIN660 ST 3x6 3 5.2 1.5 1.8 2.8 6
17 PN15080578 DIN660 ST 3x8 3 5.2 1.5 1.8 2.8 8
18 PN15080581 DIN660 ST 3x10 3 5.2 1.5 1.8 2.8 10
19 PN15080594 DIN660 ST 3x12 3 5.2 1.5 1.8 2.8 12
20 PN15080604 DIN660 ST 3x16 3 5.2 1.5 1.8 2.8 16
21 PN15080620 DIN660 ST 3x20 3 5.2 1.5 1.8 2.8 20
22 PN15080646 DIN660 ST 3x25 3 5.2 1.5 1.8 2.8 25
23 PN15080662 DIN660 ST 3x30 3 5.2 1.5 1.8 2.8 30
24 PN15080772 DIN660 ST 4x6 4 7 2 2.4 3.8 6
25 PN15080785 DIN660 ST 4x8 4 7 2 2.4 3.8 8
26 PN15080798 DIN660 ST 4x10 4 7 2 2.4 3.8 10
27 PN15080808 DIN660 ST 4x12 4 7 2 2.4 3.8 12
28 PN15080811 DIN660 ST 4x16 4 7 2 2.4 3.8 16
29 PN15080837 DIN660 ST 4x20 4 7 2 2.4 3.8 20
30 PN15080853 DIN660 ST 4x25 4 7 2 2.4 3.8 25
31 PN15080879 DIN660 ST 4x30 4 7 2 2.4 3.8 30
32 PN15080895 DIN660 ST 4x40 4 7 2 2.4 3.8 40
33 PN15080918 DIN660 ST 4x50 4 7 2 2.4 3.8 50
34 PN15081027 DIN660 ST 5x8 5 8.8 2.5 3 4.6 8
35 PN15081030 DIN660 ST 5x10 5 8.8 2.5 3 4.6 10
36 PN15081043 DIN660 ST 5x12 5 8.8 2.5 3 4.6 12
37 PN15081056 DIN660 ST 5x16 5 8.8 2.5 3 4.6 16
38 PN15081072 DIN660 ST 5x20 5 8.8 2.5 3 4.6 20
39 NT9721 DIN660 ST 5x22 5 8.8 2.5 3 4.6 22
40 PN15081098 DIN660 ST 5x25 5 8.8 2.5 3 4.6 25
41 PN15081111 DIN660 ST 5x30 5 8.8 2.5 3 4.6 30
42 PN15081124 DIN660 ST 5x35 5 8.8 2.5 3 4.6 35
43 PN15081137 DIN660 ST 5x40 5 8.8 2.5 3 4.6 40
44 PN15081140 DIN660 ST 5x45 5 8.8 2.5 3 4.6 45
45 PN15081153 DIN660 ST 5x50 5 8.8 2.5 3 4.6 50
46 PN15081179 DIN660 ST 5x60 5 8.8 2.5 3 4.6 60
47 PN15081263 DIN660 ST 6x10 6 10.5 3 3.6 5.7 10
48 PN15081276 DIN660 ST 6x12 6 10.5 3 3.6 5.7 12
49 NT0348 DIN660 ST 6x14 6 10.5 3 3.6 5.7 14
50 PN15081289 DIN660 ST 6x16 6 10.5 3 3.6 5.7 16
51 PN15081302 DIN660 ST 6x20 6 10.5 3 3.6 5.7 20
52 PN15081328 DIN660 ST 6x25 6 10.5 3 3.6 5.7 25
53 PN15081344 DIN660 ST 6x30 6 10.5 3 3.6 5.7 30
54 PN15081357 DIN660 ST 6x35 6 10.5 3 3.6 5.7 35
55 PN15081360 DIN660 ST 6x40 6 10.5 3 3.6 5.7 40
56 PN15081373 DIN660 ST 6x45 6 10.5 3 3.6 5.7 45
57 PN15081386 DIN660 ST 6x50 6 10.5 3 3.6 5.7 50
58 PN15081409 DIN660 ST 6x60 6 10.5 3 3.6 5.7 60
59 PN15081739 DIN660 ST 8x10 8 14 4 4.8 7.5 10
60 PN15081742 DIN660 ST 8x12 8 14 4 4.8 7.5 12
61 PN15081755 DIN660 ST 8x16 8 14 4 4.8 7.5 16
62 PN15081771 DIN660 ST 8x20 8 14 4 4.8 7.5 20
63 PN15081797 DIN660 ST 8x25 8 14 4 4.8 7.5 25
64 PN15081810 DIN660 ST 8x30 8 14 4 4.8 7.5 30
65 PN15081823 DIN660 ST 8x35 8 14 4 4.8 7.5 35
66 PN15081836 DIN660 ST 8x40 8 14 4 4.8 7.5 40
67 PN15081849 DIN660 ST 8x45 8 14 4 4.8 7.5 45
68 PN15081852 DIN660 ST 8x50 8 14 4 4.8 7.5 50
69 PN15081878 DIN660 ST 8x60 8 14 4 4.8 7.5 60
70 NT8993 DIN660 ST 10x12 10 16 5 6.5 9.4 12
Item number
Description
d1 (mm)
d2 (mm)
e (mm)
k (mm)
r1 (mm)
l (mm)
Contact the supplier
NONNENMANN Normalien, Normteile, Schrauben
Nonnenmann GmbH