DIN127 ST vz. Form B Spring washer, Steel WG5211

Manufacturer NONNENMANN
Standard DIN127
Description Spring washer
Part number PN08310019-01
Description1 DIN127 ST B 2 (M2) vz
Material Steel
Product selection
Selector Item number Description d1 (mm) d2 (mm) h (mm) b s
1 PN08310019-01 DIN127 ST B 2 (M2) vz 2 4.4 1.2 0.9 0.5
2 PN08310022-01 DIN127 ST B 2.3 (M2.3) vz 2.3 4.9 1.4 1 0.6
3 PN08310035-01 DIN127 ST B 2.6 (M2.6) vz 2.6 5.2 1.4 1 0.6
4 PN08310048-01 DIN127 ST B 3 (M3) vz 3 6.2 1.9 1.3 0.8
5 PN08310051-01 DIN127 ST B 3.5 (M3.5) vz 3.5 6.7 1.9 1.3 0.8
6 PN08310064-01 DIN127 ST B 4 (M4) vz 4 7.6 2.1 1.5 0.9
7 PN08310077-01 DIN127 ST B 5 (M5) vz 5 9.2 2.8 1.8 1.2
8 PN08310080-01 DIN127 ST B 6 (M6) vz 6 11.8 3.8 2.5 1.6
9 PN08310093-01 DIN127 ST B 7 (M7) vz 7 12.8 3.8 2.5 1.6
10 PN08310103-01 DIN127 ST B 8 (M8) vz 8 14.8 4.7 3 2
11 PN08310116-01 DIN127 ST B 10 (M10) vz 10 18.1 5.2 3.5 2.2
12 PN08310129-01 DIN127 ST B 12 (M12) vz 12 21.1 5.9 4 2.5
13 PN08310132-01 DIN127 ST B 14 (M14) vz 14 24.1 7.1 4.5 3
14 PN08310145-01 DIN127 ST B 16 (M16) vz 16 27.4 8.3 5 3.5
15 PN08310158-01 DIN127 ST B 18 (M18) vz 18 29.4 8.3 5 3.5
16 PN08310161-01 DIN127 ST B 20 (M20) vz 20 33.6 9.4 6 4
17 PN08310174-01 DIN127 ST B 24 (M24) vz 24 40 11.8 7 5
18 NT0130 DIN127 ST B 27 (M27) vz 27 43 11.8 7 5
Item number
Description
d1 (mm)
d2 (mm)
h (mm)
b
s