DIN127 A2 Form B Spring washer, Stainless steel WG6903

Manufacturer NONNENMANN
Standard DIN127
Description Spring washer
Part number NT1973
Description1 DIN127 A2 B 2 (M2)
Material Stainless steel
Product selection
Selector Item number Description d d1 (mm) d2 (mm) h (mm) b s
1 NT1973 DIN127 A2 B 2 (M2) M2 2.1 4.4 1.2 0.9 0.5
2 PN11190064 DIN127 A2 B 3 (M3) M3 3.1 6.2 1.9 1.3 0.8
3 PN11190080 DIN127 A2 B 4 (M4) M4 4.1 7.6 2.1 1.5 0.9
4 PN11190093 DIN127 A2 B 5 (M5) M5 5.1 9.2 2.8 1.8 1.2
5 PN11190103 DIN127 A2 B 6 (M6) M6 6.1 11.8 3.8 2.5 1.6
6 PN11190129 DIN127 A2 B 8 (M8) M8 8.1 14.8 4.7 3 2
7 PN11190132 DIN127 A2 B 10 (M10) M10 10.2 18.1 5.2 3.5 2.2
8 PN11190145 DIN127 A2 B 12 (M12) M12 12.2 21.1 15.9 4 2.5
9 PN11190158 DIN127 A2 B 14 (M14) M14 14.2 24.1 7.1 4.5 3
10 PN11190161 DIN127 A2 B 16 (M16) M16 16.2 27.4 8.3 5 3.5
11 PN11190186 DIN127 A2 B 18 (M18) M18 18.2 29.4 8.3 5 3.5
12 PN11190187 DIN127 A2 B 20 (M20) M20 20.2 33.6 9.4 6 4
13 PN11190200 DIN127 A2 B 24 (M24) M24 24.5 40 11.8 7 5
14 PN11190239 DIN127 A2 B 30 (M30) M30 30.5 48.2 14.2 8 6
15 NT6710 DIN127 A2 B 36 (M36) M36 36.5 58.2 14.2 10 6
Item number
Description
d
d1 (mm)
d2 (mm)
h (mm)
b
s