DIN906 MS Brass Hexagon Socket Pipe Plugs, Cyl. Thread, Teflone-Coated WG2116

Manufacturer NONNENMANN
Standard DIN906
Description brass plugs with hexagon socket, coating, cyl. Fine / pipe thread
Part number NT5472
Description1 similar DIN906 MS G 1/8
Material Brass
Product selection
Selector Item number Description d b (mm) S (mm) t (mm) p (mm)
1 NT5472 similar DIN906 MS G 1/8 1/8 8 5 4 0.91
2 NT5473 similar DIN906 MS G 1/4 1/4 10 7 5 1.34
3 NT5476 similar DIN906 MS G 3/8 3/8 10 8 5 1.34
4 NT6881 similar DIN906 MS G 1/2 1/2 10 10 5 1.81
6 NT5474 similar DIN906 MS M 8x0,75 M8x0,75 8 4 4 0.75
5 NT5475 similar DIN906 MS M 10x1 M10x1 8 5 4 1
Item number
Description
d
b (mm)
S (mm)
t (mm)
p (mm)
Contact the supplier
NONNENMANN Normalien, Normteile, Schrauben
Nonnenmann GmbH