DIN908 MS Brass Hexagon Socket Screw Plugs, Cyl. Thread WG2108

Manufacturer NONNENMANN
Standard DIN908
Description Brass Hexagon Socket Screw Plugs, Cyl. Thread
Part number NT5038
Description1 DIN908 MS G 1/8
Material Brass
Product selection
Selector Item number Description d1 c (mm) d2 (mm) i (mm) l (mm) SW (mm)
1 NT5038 DIN908 MS G 1/8 1/8 3 14 8 11 5
24 NT0523 DIN908 MS G 1/4 1/4 3 18 12 15 6
25 NT6195 DIN908 MS G 3/8 3/8 3 22 12 15 8
26 NT0124 DIN908 MS G 1/2 1/2 4 26 14 18 10
27 NT7236 DIN908 MS G 3/4 3/4 4 32 16 20 12
28 NT4035 DIN908 MS G 1" 1 4 39 16 21 17
29 NT4645 DIN908 MS G M 10X1 M10x1 3 14 8 11 5
30 NT7237 DIN908 MS G M12x1.5 M12x1,5 3 17 12 15 6
31 NT6538 DIN908 MS G M14x1,5 M14x1,5 3 19 12 15 6
32 NT7238 DIN908 MS G M16x1.5 M16x1,5 3 21 12 15 8
33 NT7239 DIN908 MS G M20x1.5 M20x1,5 4 25 14 18 10
34 NT7240 DIN908 MS G M22x1.5 M22x1,5 4 27 14 18 10
35 NT7241 DIN908 MS G M24x1.5 M24x1,5 4 29 14 18 12
36 NT7242 DIN908 MS G M30x1.5 M30x1,5 4 36 16 20 17
Item number
Description
d1
c (mm)
d2 (mm)
i (mm)
l (mm)
SW (mm)
Contact the supplier
NONNENMANN Normalien, Normteile, Schrauben
Nonnenmann GmbH