DIN906 MS Brass Hexagon Socket Pipe Plugs, Cylindrical Thread WG2117

Manufacturer NONNENMANN
Standard DIN906
Description Brass Hexagon Socket Pipe Plugs, Cyl. Thread
Part number NT5166
Description1 similar DIN906 MS G 1/8
Material Brass
Product selection
Selector Item number Description d b (mm) S (mm) t (mm) p (mm)
1 NT5166 similar DIN906 MS G 1/8 1/8 8 5 4 0.91
2 NT5446 similar DIN906 MS G 1/4 1/4 10 7 5 1.34
3 NT5452 similar DIN906 MS G 3/8 3/4 10 8 5 1.34
4 NT6780 similar DIN906 MS G 1/2 1/2 10 10 5 1.81
10 NT5445 similar DIN906 MS M 8x0,75 M8x0,75 8 4 4 0.75
11 NT8075 similar DIN906 MS M 8x0,75 x 6 mm vern. M8x0,75 6 4 4 0.75
5 NT5444 similar DIN906 MS M 10x1 M10x1 8 5 4 1
6 NT7031 similar DIN906 MS M10x1 x 6 cylindrical M10x1 6 5 4 1
7 NT7019 similar DIN906 MS M12x1.5 M12X1,5 10 6 5 1.5
8 NT7201 similar DIN906 MS M14x1.5 M14x1,5 10 7 5 1.5
9 NT7338 similar DIN906 MS M16x1.5 M16x1,5 10 8 5 1.5
Item number
Description
d
b (mm)
S (mm)
t (mm)
p (mm)
Contact the supplier
NONNENMANN Normalien, Normteile, Schrauben
Nonnenmann GmbH