NONNENMANN

ISO 7379 12.9 f9 Hexagon Socket Head Shoulder Screws WG5082

Manufacturer NONNENMANN
Standard ISO7379
Description 12.9 f9 Hexagon Socket Head Shoulder Screws
Part number NT7605
Description1 ISO7379 A2 6 M5X16 f9
Material Steel
Product selection
Selector Item number Description d2 d1 (mm) l2 (mm) d3 (mm) l3 (mm) SW (mm) l1 (mm) R1 (mm) s1 (mm) s2 (mm) t1 (mm) t2 (mm) t (mm)
1 PN03300202 ISO7379 12.9 6 M5X10 f9 M5 6 9.5 10 4.5 3 10 1 2 2.5 5.4 3.82 2
2 PN03300215 ISO7379 12.9 6 M5X12 f9 M5 6 9.5 10 4.5 3 12 1 2 2.5 5.4 3.82 2
3 NT7605 ISO7379 A2 6 M5X16 f9 M5 6 9.5 10 4.5 3 16 1 2 2.5 5.4 3.82 2
4 PN03300231 ISO7379 12.9 6 M5X16 f9 M5 6 9.5 10 4.5 3 16 1 2 2.5 5.4 3.82 2
5 PN03300244 ISO7379 12.9 6 M5X20 f9 M5 6 9.5 10 4.5 3 20 1 2 2.5 5.4 3.82 2
6 PN03300257 ISO7379 12.9 6 M5X25 f9 M5 6 9.5 10 4.5 3 25 1 2 2.5 5.4 3.82 2
7 PN03300260 ISO7379 12.9 6 M5X30 f9 M5 6 9.5 10 4.5 3 30 1 2 2.5 5.4 3.82 2
8 PN03300273 ISO7379 12.9 6 M5X40 f9 M5 6 9.5 10 4.5 3 40 1 2 2.5 5.4 3.82 2
9 PN03300286 ISO7379 12.9 6 M5X50 f9 M5 6 9.5 10 4.5 3 50 1 2 2.5 5.4 3.82 2
10 PN03300341 ISO7379 12.9 8 M6X10 f9 M6 8 11 13 5.5 4 10 1 2 2.5 7.4 4.57 2.5
11 PN03300354 ISO7379 12.9 8 M6X12 f9 M6 8 11 13 5.5 4 12 1 2 2.5 7.4 4.57 2.5
12 PN03300370 ISO7379 12.9 8 M6X16 f9 M6 8 11 13 5.5 4 16 1 2 2.5 7.4 4.57 2.5
13 PN03300383 ISO7379 12.9 8 M6X20 f9 M6 8 11 13 5.5 4 20 1 2 2.5 7.4 4.57 2.5
14 PN03300396 ISO7379 12.9 8 M6X25 f9 M6 8 11 13 5.5 4 25 1 2 2.5 7.4 4.57 2.5
15 PN03300406 ISO7379 12.9 8 M6X30 f9 M6 8 11 13 5.5 4 30 1 2 2.5 7.4 4.57 2.5
16 PN03300419 ISO7379 12.9 8 M6X40 f9 M6 8 11 13 5.5 4 40 1 2 2.5 7.4 4.57 2.5
17 PN03300422 ISO7379 12.9 8 M6X50 f9 M6 8 11 13 5.5 4 50 1 2 2.5 7.4 4.57 2.5
18 PN03300435 ISO7379 12.9 8 M6X60 f9 M6 8 11 13 5.5 4 60 1 2 2.5 7.4 4.57 2.5
19 PN03300516 ISO7379 12.9 10 M8X16 f9 M8 10 13 16 7 5 16 1 2 2.5 9.4 6.27 3
20 PN03300529 ISO7379 12.9 10 M8X20 f9 M8 10 13 16 7 5 20 1 2 2.5 9.4 6.27 3
21 PN03300532 ISO7379 12.9 10 M8X25 f9 M8 10 13 16 7 5 25 1 2 2.5 9.4 6.27 3
22 PN03300545 ISO7379 12.9 10 M8X30 f9 M8 10 13 16 7 5 30 1 2 2.5 9.4 6.27 3
23 PN03300558 ISO7379 12.9 10 M8X40 f9 M8 10 13 16 7 5 40 1 2 2.5 9.4 6.27 3
24 PN03300561 ISO7379 12.9 10 M8X50 f9 M8 10 13 16 7 5 50 1 2 2.5 9.4 6.27 3
25 PN03300574 ISO7379 12.9 10 M8X60 f9 M8 10 13 16 7 5 60 1 2 2.5 9.4 6.27 3
26 PN03300587 ISO7379 12.9 10 M8X70 f9 M8 10 13 16 7 5 70 1 2 2.5 9.4 6.27 3
27 PN03300590 ISO7379 12.9 10 M8X80 f9 M8 10 13 16 7 5 80 1 2 2.5 9.4 6.27 3
28 NT7074 ISO7379 12.9 10 M8X100 f9 M8 10 13 16 7 5 100 1 2 2.5 9.4 6.27 3
29 PN03300710 ISO7379 12.9 12 M10X16 f9 M10 12 16 18 8 6 16 1 2 2.5 11.4 7.96 4
30 PN03300723 ISO7379 12.9 12 M10X20 f9 M10 12 16 18 8 6 20 1 2 2.5 11.4 7.96 4
31 PN03300736 ISO7379 12.9 12 M10X25 f9 M10 12 16 18 8 6 25 1 2 2.5 11.4 7.96 4
32 PN03300749 ISO7379 12.9 12 M10X30 f9 M10 12 16 18 8 6 30 1 2 2.5 11.4 7.96 4
33 PN03300752 ISO7379 12.9 12 M10X40 f9 M10 12 16 18 8 6 40 1 2 2.5 11.4 7.96 4
34 PN03300765 ISO7379 12.9 12 M10X50 f9 M10 12 16 18 8 6 50 1 2 2.5 11.4 7.96 4
35 PN03300778 ISO7379 12.9 12 M10X60 f9 M10 12 16 18 8 6 60 1 2 2.5 11.4 7.96 4
36 PN03300781 ISO7379 12.9 12 M10X70 f9 M10 12 16 18 8 6 70 1 2 2.5 11.4 7.96 4
37 PN03300794 ISO7379 12.9 12 M10X80 f9 M10 12 16 18 8 6 80 1 2 2.5 11.4 7.96 4
38 PN03300804 ISO7379 12.9 12 M10X90 f9 M10 12 16 18 8 6 90 1 2 2.5 11.4 7.96 4
39 PN03300817 ISO7379 12.9 12 M10X100 f9 M10 12 16 18 8 6 100 1 2 2.5 11.4 7.96 4
40 NT5442 ISO7379 12.9 12 M10X120 f9 M10 12 16 18 8 6 120 1 2 2.5 11.4 7.96 4
41 PN03300901 ISO7379 12.9 16 M12X30 f9 M12 16 18 24 11 8 30 1 2 2.5 15.4 9.65 5
42 PN03300914 ISO7379 12.9 16 M12X40 f9 M12 16 18 24 11 8 40 1 2 2.5 15.4 9.65 5
43 NT6909 ISO7379 12.9 16 M12X45 f9 M12 16 18 24 11 8 45 1 2 2.5 15.4 9.65 5
44 PN03300927 ISO7379 12.9 16 M12X50 f9 M12 16 18 24 11 8 50 1 2 2.5 15.4 9.65 5
45 PN03300930 ISO7379 12.9 16 M12X60 f9 M12 16 18 24 11 8 60 1 2 2.5 15.4 9.65 5
46 PN03300943 ISO7379 12.9 16 M12X70 f9 M12 16 18 24 11 8 70 1 2 2.5 15.4 9.65 5
47 PN03300956 ISO7379 12.9 16 M12X80 f9 M12 16 18 24 11 8 80 1 2 2.5 15.4 9.65 5
48 PN03300969 ISO7379 12.9 16 M12X90 f9 M12 16 18 24 11 8 90 1 2 2.5 15.4 9.65 5
49 PN03300972 ISO7379 12.9 16 M12X100 f9 M12 16 18 24 11 8 100 1 2 2.5 15.4 9.65 5
50 PN03300998 ISO7379 12.9 16 M12X120 f9 M12 16 18 24 11 8 120 1 2 2.5 15.4 9.65 5
51 PN03301104 ISO7379 12.9 20 M16X40 f9 M16 20 22 30 14 10 40 1 2 2.5 19.4 13.35 6
52 PN03301117 ISO7379 12.9 20 M16X50 f9 M16 20 22 30 14 10 50 1 2 2.5 19.4 13.35 6
53 PN03301120 ISO7379 12.9 20 M16X60 f9 M16 20 22 30 14 10 60 1 2 2.5 19.4 13.35 6
54 PN03301133 ISO7379 12.9 20 M16X70 f9 M16 20 22 30 14 10 70 1 2 2.5 19.4 13.35 6
55 PN03301146 ISO7379 12.9 20 M16X80 f9 M16 20 22 30 14 10 80 1 2 2.5 19.4 13.35 6
56 PN03301159 ISO7379 12.9 20 M16X90 f9 M16 20 22 30 14 10 90 1 2 2.5 19.4 13.35 6
57 PN03301162 ISO7379 12.9 20 M16X100 f9 M16 20 22 30 14 10 100 1 2 2.5 19.4 13.35 6
58 PN03301188 ISO7379 12.9 20 M16X120 f9 M16 20 22 30 14 10 120 1 2 2.5 19.4 13.35 6
59 PN03301308 ISO7379 12.9 24 M20X50 f9 M20 24 27 36 16 12 50 1 2 2.5 23.4 16.73 7
60 PN03301311 ISO7379 12.9 24 M20X60 f9 M20 24 27 36 16 12 60 1 2 2.5 23.4 16.73 7
61 PN03301324 ISO7379 12.9 24 M20X70 f9 M20 24 27 36 16 12 70 1 2 2.5 23.4 16.73 7
62 PN03301337 ISO7379 12.9 24 M20X80 f9 M20 24 27 36 16 12 80 1 2 2.5 23.4 16.73 7
63 PN03301340 ISO7379 12.9 24 M20X90 f9 M20 24 27 36 16 12 90 1 2 2.5 23.4 16.73 7
64 PN03301353 ISO7379 12.9 24 M20X100 f9 M20 24 27 36 16 12 100 1 2 2.5 23.4 16.73 7
65 PN03301379 ISO7379 12.9 24 M20X120 f9 M20 24 27 36 16 12 120 1 2 2.5 23.4 16.73 7
Item number
Description
d2
d1 (mm)
l2 (mm)
d3 (mm)
l3 (mm)
SW (mm)
l1 (mm)
R1 (mm)
s1 (mm)
s2 (mm)
t1 (mm)
t2 (mm)
t (mm)
Contact the supplier
NONNENMANN Normalien, Normteile, Schrauben
Nonnenmann GmbH