1

Cam Units, Die Mounted Cams - Conventional Design - CDCA

Manufacturer Nitrogas
Description Cam Units, Die Mounted Cams - Conventional Design - width 98 mm, height 140 mm, length 138 mm
Part Number CDCA-52-00-25
Product selection
Selector Part Number Description Stroke (mm) Working force (daN) Spring force (daN) W (mm) I (mm) Width (mm) Height (mm) Length (mm)
1 CDCA-52-00-25 Cam Units, Die Mounted Cams - Conventional Design - width 98 mm, height 140 mm, length 138 mm 25 1 - 3 Tnf 560 kgf 52 65 98 140 138
12 CDCA-52-00-40 Cam Units, Die Mounted Cams - Conventional Design - width 98 mm, height 140 mm, length 153 mm 40 1 - 3 Tnf 560 kgf 52 65 98 140 153
23 CDCA-52-00-60 Cam Units, Die Mounted Cams - Conventional Design - width 98 mm, height 140 mm, length 198 mm 60 1 - 3 Tnf 560 kgf 52 65 98 140 198
34 CDCA-65-00-40 Cam Units, Die Mounted Cams - Conventional Design - width 130 mm, height 160 mm, length 170 mm 40 2 - 4 Tnf 560 kgf 65 70 130 160 170
37 CDCA-65-00-60 Cam Units, Die Mounted Cams - Conventional Design - width 130 mm, height 160 mm, length 215 mm 60 2 - 4 Tnf 560 kgf 65 70 130 160 215
38 CDCA-65-05-45 Cam Units, Die Mounted Cams - Conventional Design - width 130 mm, height 160 mm, length 175.55 mm 45 2 - 4 Tnf 560 kgf 65 70 130 160 175.55
39 CDCA-65-05-70 Cam Units, Die Mounted Cams - Conventional Design - width 130 mm, height 170 mm, length 220.38 mm 70 2 - 4 Tnf 560 kgf 65 70 130 170 220.38
40 CDCA-65-10-45 Cam Units, Die Mounted Cams - Conventional Design - width 130 mm, height 160 mm, length 179.95 mm 45 2 - 4 Tnf 560 kgf 65 70 130 160 179.95
41 CDCA-65-10-70 Cam Units, Die Mounted Cams - Conventional Design - width 130 mm, height 170 mm, length 224.27 mm 70 2 - 4 Tnf 560 kgf 65 70 130 170 224.27
2 CDCA-65-15-45 Cam Units, Die Mounted Cams - Conventional Design - width 130 mm, height 170 mm, length 183.18 mm 45 2 - 4 Tnf 560 kgf 65 70 130 170 183.18
3 CDCA-65-15-70 Cam Units, Die Mounted Cams - Conventional Design - width 130 mm, height 170 mm, length 226.64 mm 70 2 - 4 Tnf 560 kgf 65 70 130 170 226.64
4 CDCA-65-20-45 Cam Units, Die Mounted Cams - Conventional Design - width 130 mm, height 170 mm, length 185.2 mm 45 2 - 4 Tnf 560 kgf 65 70 130 170 185.2
5 CDCA-65-20-70 Cam Units, Die Mounted Cams - Conventional Design - width 130 mm, height 170 mm, length 227.48 mm 70 2 - 4 Tnf 560 kgf 65 70 130 170 227.48
6 CDCA-100-00-40 Cam Units, Die Mounted Cams - Conventional Design - width 175 mm, height 200 mm, length 217 mm 40 3 - 6 Tnf 1120 kgf 100 100 175 200 217
7 CDCA-100-00-60 Cam Units, Die Mounted Cams - Conventional Design - width 175 mm, height 200 mm, length 237 mm 60 3 - 6 Tnf 1120 kgf 100 100 175 200 237
8 CDCA-100-00-80 Cam Units, Die Mounted Cams - Conventional Design - width 175 mm, height 200 mm, length 277 mm 80 3 - 6 Tnf 1120 kgf 100 100 175 200 277
9 CDCA-100-05-45 Cam Units, Die Mounted Cams - Conventional Design - width 175 mm, height 200 mm, length 199.22 mm 45 4 - 8 Tnf 1120 kgf 100 90 175 200 199.22
10 CDCA-100-05-70 Cam Units, Die Mounted Cams - Conventional Design - width 175 mm, height 200 mm, length 234.08 mm 70 4 - 8 Tnf 1120 kgf 100 90 175 200 234.08
11 CDCA-100-10-45 Cam Units, Die Mounted Cams - Conventional Design - width 175 mm, height 200 mm, length 205.12 mm 45 4 - 8 Tnf 1120 kgf 100 90 175 200 205.12
13 CDCA-100-10-70 Cam Units, Die Mounted Cams - Conventional Design - width 175 mm, height 200 mm, length 239.59 mm 70 4 - 8 Tnf 1120 kgf 100 90 175 200 239.59
14 CDCA-100-15-45 Cam Units, Die Mounted Cams - Conventional Design - width 175 mm, height 200 mm, length 209.67 mm 45 4 - 8 Tnf 1120 kgf 100 90 175 200 209.67
15 CDCA-100-15-70 Cam Units, Die Mounted Cams - Conventional Design - width 175 mm, height 200 mm, length 243.48 mm 70 4 - 8 Tnf 1120 kgf 100 90 175 200 243.48
16 CDCA-100-20-45 Cam Units, Die Mounted Cams - Conventional Design - width 175 mm, height 200 mm, length 212.83 mm 45 4 - 8 Tnf 1120 kgf 100 90 175 200 212.83
17 CDCA-100-20-70 Cam Units, Die Mounted Cams - Conventional Design - width 175 mm, height 200 mm, length 245.72 mm 70 4 - 8 Tnf 1120 kgf 100 90 175 200 245.72
18 CDCA-150-00-40 Cam Units, Die Mounted Cams - Conventional Design - width 260 mm, height 220 mm, length 226 mm 40 6 - 9 Tnf 1080 kgf 150 100 260 220 226
19 CDCA-150-00-60 Cam Units, Die Mounted Cams - Conventional Design - width 260 mm, height 220 mm, length 246 mm 60 6 - 9 Tnf 1080 kgf 150 100 260 220 246
20 CDCA-150-05-45 Cam Units, Die Mounted Cams - Conventional Design - width 260 mm, height 220 mm, length 229.01 mm 45 7 - 10 Tnf 1080 kgf 150 100 260 220 229.01
21 CDCA-150-05-70 Cam Units, Die Mounted Cams - Conventional Design - width 260 mm, height 220 mm, length 253.92 mm 70 7 - 10 Tnf 1080 kgf 150 100 260 220 253.92
22 CDCA-150-10-45 Cam Units, Die Mounted Cams - Conventional Design - width 260 mm, height 220 mm, length 235.55 mm 45 7 - 10 Tnf 1080 kgf 150 100 260 220 235.55
24 CDCA-150-10-70 Cam Units, Die Mounted Cams - Conventional Design - width 260 mm, height 220 mm, length 260.17 mm 70 7 - 10 Tnf 1080 kgf 150 100 260 220 260.17
25 CDCA-150-15-45 Cam Units, Die Mounted Cams - Conventional Design - width 260 mm, height 220 mm, length 240.58 mm 45 7 - 10 Tnf 1080 kgf 150 100 260 220 240.58
26 CDCA-150-15-70 Cam Units, Die Mounted Cams - Conventional Design - width 260 mm, height 230 mm, length 264.73 mm 70 7 - 10 Tnf 1080 kgf 150 100 260 230 264.73
27 CDCA-150-20-45 Cam Units, Die Mounted Cams - Conventional Design - width 260 mm, height 220 mm, length 244.05 mm 45 7 - 10 Tnf 1080 kgf 150 100 260 220 244.05
28 CDCA-150-20-70 Cam Units, Die Mounted Cams - Conventional Design - width 260 mm, height 230 mm, length 267.54 mm 70 7 - 10 Tnf 1080 kgf 150 100 260 230 267.54
29 CDCA-200-00-40 Cam Units, Die Mounted Cams - Conventional Design - width 310 mm, height 240 mm, length 236 mm 40 8 - 12 Tnf 1680 kgf 200 100 310 240 236
30 CDCA-200-00-60 Cam Units, Die Mounted Cams - Conventional Design - width 310 mm, height 240 mm, length 256 mm 60 8 - 12 Tnf 1680 kgf 200 100 310 240 256
31 CDCA-250-00-40 Cam Units, Die Mounted Cams - Conventional Design - width 360 mm, height 270 mm, length 246 mm 40 10 - 15 Tnf 1620 kgf 250 130 360 270 246
32 CDCA-250-00-60 Cam Units, Die Mounted Cams - Conventional Design - width 360 mm, height 270 mm, length 266 mm 60 10 - 15 Tnf 1620 kgf 250 130 360 270 266
33 CDCA-300-00-40 Cam Units, Die Mounted Cams - Conventional Design - width 410 mm, height 270 mm, length 246 mm 40 12 - 18 Tnf 1620 kgf 300 130 410 270 246
35 CDCA-300-00-60 Cam Units, Die Mounted Cams - Conventional Design - width 410 mm, height 270 mm, length 266 mm 60 12 - 18 Tnf 1620 kgf 300 130 410 270 266
36 CDCA-400-00-60 Cam Units, Die Mounted Cams - Conventional Design - width 525 mm, height 250 mm, length 356 mm 60 14 - 21 Tnf 2160 kgf 400 150 525 250 356
Part Number
Description
Stroke (mm)
Working force (daN)
Spring force (daN)
W (mm)
I (mm)
Width (mm)
Height (mm)
Length (mm)
Documentation
Contact the supplier
Nitrogas NITROGAS’s gas springs offer the world’s most advanced technology, guaranteeing longer gas cylinder life than other products on the market.Nitrogas offers customers products that meet any test of approval, confirming the longer life of our cylinders
Nitrogas