1

Flanged Linear Motion Ball Bearing LMBF/LMBK Series

Manufacturer Ningbo Meiyate
Description Flanged Linear Motion Ball Bearing LMBK32UU
Part number LMBK32UU
Product selection
Selector Nominal shaft diameter inch Nominal shaft diameter mm dr inch/mm dr Tolerance (inch) dr Tolerance (μm) D inch/mm D Tolerance (inch) D Tolerance (μm) L inch/mm L Tolerance (inch) L Tolerance (μm) Df inch/mm K inch/mm t inch/mm Dp inch/mm X inch/mm Y inch/mm Z inch/mm Eccentricity inch/μm Squareness inch/μm Dynamic load (N) Static load (N)
1 1/4 6.35 .2500/6.350 0/-.00040 0/-9 .500/12.700 0/-.00046 0/-11 .7500/19.050 ±.012 ±300 1.2500/31.750 1.0000/25.400 .219/5.556 .8750/22.225 .1560/3.969 .2500/6.350 .1410/3.572 .0005/12 .0005/12 206 265
2 3/8 9.525 .3750/9.525 0/-.00040 0/-9 .6250/15.875 0/-.00050 0/-13 .8750/22.225 ±.012 ±300 1.5000/38.100 1.2500/31.750 .2500/6.350 1.0620/26.988 .1875/4.763 .2970/7.541 .1720/4.366 .0005/12 .0005/12 225 314
3 1/2 12.700 .5000/12.700 0/-.00040 0/-9 .8750/22.225 0/-.00050 0/-13 1.2500/31.750 0/-.008 0/-200 1.7500/44.450 1.3750/34.925 .2500/6.350 1.312/33.338 .1875/4.763 .2970/7.541 .1720/4.366 .0005/12 .0005/12 510 784
4 5/8 15.875 .6250/15.875 0/-.00040 0/-9 1.1250/28.575 0/-.00050 0/-13 1.500/38.100 0/-.008 0/-200 2.0000/50.800 1.5000/38.100 .2500/6.350 1.5620/39.688 .1875/4.763 .2970/7.541 .1720/4.366 .0005/12 .0005/12 774 1180
5 3/4 19.050 .7500/19.050 0/-.00040 0/-10 1.2500/31.750 0/-.00065 0/-16 1.6250/41.275 0/-.008 0/-200 2.1875/55.563 1.6875/42.863 .3125/7.938 1.7180/43.660 .2187/5.556 .3440/8.731 .2030/5.159 .0006/15 .0006/15 862 1370
6 1 25.4 1.0000/25.400 0/-.00040 0/-10 1.5625/39.688 0/-.00065 0/-16 2.2500/57.150 0/-.012 0/-300 2.5000/63.500 2.0000/50.800 .3125/7.938 2.0310/51.594 .2187/5.556 .3440/8.731 .2030/5.159 .0006/15 .0006/15 980 1570
7 1-1/4 31.75 1.2500/31.750 0/-.00050 0/-12 2.0000/50.800 0/-.00075 0/-19 2.6250/66.675 0/-.012 0/-300 3.1250/79.375 2.5000/63.500 .3750/9.525 2.5625/65.088 .2812/7.144 .4060/10.319 .2656/6.747 .0008/20 .0008/20 1570 2740
8 1-1/2 38.100 1.5000/38.100 0/-.00050 0/-12 2.3750/60.325 0/-.00075 0/-19 3.0000/76.200 0/-.012 0/-300 3.7500/95.250 3.0000/76.200 .5000/12.700 3.0625/77.788 .3440/8.731 .5000/12.700 .3280/8.334 .0008/20 .0008/20 2180 4020
9 2 50.800 2.0000/50.800 0/-.00050 0/-12 3.0000/76.200 0/-.00090 0/-22 4.0000/101.600 0/-.012 0/-300 4.3750/111.125 3.5000/88.900 .5000/12.700 3.6875/93.662 .3440/8.731 .5000/12.700 .3280/8.334 .0010/25 .0010/25 3820 7940
10 2-1/2 63.500 2.5000/63.500 0/-.00060 0/-15 3.7500/95.250 0/-.00090 0/-22 5.0000/127.000 0/-.012 0/-300 5.3750/136.525 4.3750/111.125 .7500/19.050 4.5625/115.887 .4062/10.319 .6250/15.875 .3750/9.525 .0010/25 .0010/25 4700 10000
11 3 76.200 3.0000/76.200 0/-.00060 0/-15 4.5000/114.300 0/-.00090 0/-22 6.0000/152.400 0/-.016 0/-400 6.1250/155.575 5.0000/127.00 .7500/19.050 5.3125/134.937 .4062/10.319 .6250/15.875 .3750/9.525 .0010/25 .0010/25 7350 16000
12 4 101.600 4.0000/101.600 0/-.00060 0/-20 6.0000/152.400 0/-.00100 0/-25 8.0000/203.200 0/-.016 0/-400 8.0000/203.200 6.7500/171.450 .8750/22.225 7.0000/177.800 .5000/12.700 .7125/18.097 .5000/12.700 .0012/30 .0012/30 14100 34800
Nominal shaft diameter inch
Nominal shaft diameter mm
dr inch/mm
dr Tolerance (inch)
dr Tolerance (μm)
D inch/mm
D Tolerance (inch)
D Tolerance (μm)
L inch/mm
L Tolerance (inch)
L Tolerance (μm)
Df inch/mm
K inch/mm
t inch/mm
Dp inch/mm
X inch/mm
Y inch/mm
Z inch/mm
Eccentricity inch/μm
Squareness inch/μm
Dynamic load (N)
Static load (N)
Contact the supplier
Ningbo Meiyate MYT leading products are linear motion bearings, linear motion ball bearing slide unit, support rail unit, shaft support, shaft and other products, widely used in electronic equipment, automatic cutting equipment, medical equipment, printing machinery.
Ningbo Meiyate Precision Transfers Component Co.,ltd.
宁波美亚特精密传动部件有限公司