1

NILOS-Rings for single row tapered roller bearings DIN 720, Series 330, Type JV

Manufacturer NILOS RING
Description NILOS-Rings for single row tapered roller bearings DIN 720, Series 330, Type JV
Part number 33005 JV
Product selection
Selector NILOS-Ring i (mm) c (mm) D (mm) h (mm) s (mm) Weight (kg) Bearing Bearing d (mm) Bearing D (mm) Bearing B (mm)
1 33005 JV 28.1 38 47 2.5 0.3 0.003 33005 25 47 14
2 33006 JV 32.2 47 55 2.5 0.3 0.0043 33006 30 55 16
3 33007 JV 37 51 62 2.5 0.3 0.0052 33007 35 62 17
4 33008 JV 43 58 68 3 0.3 0.0065 33008 40 68 18
5 33009 JV 48 64 75 3 0.3 0.0068 33009 45 75 19
6 33010 JV 53 68 80 3 0.3 0.0076 33010 50 80 19
7 33011 JV 60 80 90 3 0.3 0.0095 33011 55 90 21
8 33012 JV 63 82 95 3 0.3 0.0103 33012 60 95 21
9 33013 JV 70 88 100 3.5 0.3 0.0107 33013 65 100 21
10 33014 JV 74.5 95 110 3.5 0.3 0.0132 33014 70 110 25.5
11 33015 JV 79.5 102 115 3.5 0.3 0.0151 33015 75 115 25.5
12 33016 JV 85 112 125 3.5 0.5 0.0292 33016 80 125 29.5
13 33017 JV 90 114 130 3.5 0.5 0.0297 33017 85 130 29.5
14 33018 JV 95 122 140 3.5 0.5 0.0358 33018 90 140 32.5
15 33019 JV 97.8 130 145 4 0.5 0.0393 33019 95 145 32.5
16 33020 JV 105 132 150 4 0.5 0.0374 33020 100 150 32.5
17 33021 JV 110 140 160 4 0.5 0.0462 33021 105 160 34
18 33022 JV 116 148 170 4 0.5 0.0554 33022 110 170 37
19 33024 JV 125.5 165 180 4 0.5 0.0583 33024 120 180 38
20 33026 JV 134 175 200 4 0.5 0.0721 33026 130 200 43
21 33028 JV 144 190 210 4 0.5 0.08 33028 140 210 44
NILOS-Ring
i (mm)
c (mm)
D (mm)
h (mm)
s (mm)
Weight (kg)
Bearing
Bearing d (mm)
Bearing D (mm)
Bearing B (mm)
Contact the supplier
NILOS RING Metallic roller bearing seals
Ziller GmbH