1

NILOS-Rings for single row taper roller bearings DIN 720, Series 323, Type JV

Manufacturer NILOS RING
Description NILOS-Rings for single row taper roller bearings DIN 720, Series 323, Type JV
Part number 32304 JV
Product selection
Selector NILOS-Ring i (mm) c (mm) D (mm) h (mm) s (mm) v (mm) Weight (kg) Bearing Bearing d (mm) Bearing D (mm) Bearing B (mm)
1 32304 JV 24.5 40 52 2 0.3 1.6 0.004 32304 20 52 18
2 32305 JV 30 49 62 2.5 0.3 1.6 0.0061 32305 25 62 20
3 32306 JV 37.2 56 72 2.5 0.3 2.1 0.0077 32306 30 72 23
4 32307 JV 41.9 63 80 3 0.3 2.1 0.0095 32307 35 80 25
5 32308 JV 47.5 70 90 3 0.3 2.6 0.0122 32308 40 90 27
6 32309 JV 52.3 80 100 3 0.5 2.6 0.0151 32309 45 100 30
7 32310 JV 57.5 87 110 3 0.5 2.6 0.0313 32310 50 110 33
8 32311 JV 64 95 120 3 0.5 3.1 0.0347 32311 55 120 35
9 32312 JV 69.3 104 130 3 0.5 3.1 0.0389 32312 60 130 37
10 32313 JV 75.3 110 140 3.5 0.5 3.6 0.0487 32313 65 140 39
11 32314 JV 81 125 150 3.5 0.5 3.6 0.0575 32314 70 150 42
12 32315 JV 87.2 128 160 3.5 0.5 3.6 0.0583 32315 75 160 45
13 32316 JV 92.3 135 170 3.5 0.5 4.1 0.0711 32316 80 170 48
14 32317 JV 97.8 144 180 4 0.5 4.1 0.075 32317 85 180 49
15 32318 JV 106 150 190 4 0.5 4.1 0.0856 32318 90 190 53
16 32319 JV 110.5 160 200 4 0.5 5.1 0.0975 32319 95 200 55
17 32320 JV 116 170 215 4 0.5 5.1 0.1124 32320 100 215 60
18 32321 JV 121 170 225 4 0.5 5.1 0.1269 32321 105 225 63
19 32322 JV 126 195 240 4 0.5 5.1 0.1407 32322 110 240 65
20 32324 JV 136 215 260 4 0.5 5.1 0.1629 32324 120 260 69
NILOS-Ring
i (mm)
c (mm)
D (mm)
h (mm)
s (mm)
v (mm)
Weight (kg)
Bearing
Bearing d (mm)
Bearing D (mm)
Bearing B (mm)
Contact the supplier
NILOS RING Metallic roller bearing seals
Ziller GmbH