1

NILOS-Rings for single row taper roller bearings DIN 720, Series 313, Type JV

Manufacturer NILOS RING
Description NILOS-Rings for single row taper roller bearings DIN 720, Series 313, Type JV
Part number 31305 JV
Product selection
Selector NILOS-Ring i (mm) c (mm) D (mm) h (mm) s (mm) v (mm) Weight (kg) Bearing Bearing d (mm) Bearing D (mm) Bearing B (mm)
1 31305 JV 30 49 62 2.5 0.3 1.6 0.0061 31305 25 62 13
2 31306 JV 37.2 56 72 2.5 0.3 2.1 0.0077 31306 30 72 14
3 31307 JV 41.9 63 80 3 0.3 2.1 0.0095 31307 35 80 15
4 31308 JV 47.5 70 90 3 0.3 2.6 0.0122 31308 40 90 17
5 31309 JV 52.3 80 100 3 0.5 2.6 0.0151 31309 45 100 18
6 31310 JV 57.5 87 110 3 0.5 2.6 0.0313 31310 50 110 19
7 31311 JV 64 95 120 3 0.5 3.1 0.0347 31311 55 120 21
8 31312 JV 69.3 104 130 3 0.5 3.1 0.0389 31312 60 130 22
9 31313 JV 75.3 110 140 3.5 0.5 3.6 0.0487 31313 65 140 23
10 31314 JV 81 125 150 3.5 0.5 3.6 0.0575 31314 70 150 25
11 31315 JV 87.2 128 160 3.5 0.5 3.6 0.0583 31315 75 160 37
12 31316 JV 92.3 135 170 3.5 0.5 4.1 0.0711 31316 80 170 39
13 31317 JV 97.8 144 180 4 0.5 4.1 0.075 31317 85 180 41
14 31318 JV 106 150 190 4 0.5 4.1 0.0856 31318 90 190 43
15 31319 JV 110.5 160 200 4 0.5 5.1 0.0975 31319 95 200 45
NILOS-Ring
i (mm)
c (mm)
D (mm)
h (mm)
s (mm)
v (mm)
Weight (kg)
Bearing
Bearing d (mm)
Bearing D (mm)
Bearing B (mm)
Contact the supplier
NILOS RING Metallic roller bearing seals
Ziller GmbH