1

NILOS-Rings for single row spherical roller bearings DIN 635, Series 203, Type JV

Manufacturer NILOS RING
Description NILOS-Rings for single row spherical roller bearings DIN 635, Series 203, Type JV
Part number 20304 JV
Product selection
Selector NILOS-Ring i (mm) c (mm) D (mm) h (mm) s (mm) Weight (kg) Bearing Bearing d (mm) Bearing D (mm) Bearing B (mm)
1 20304 JV 27.2 40 52 2 0.3 0.004 20304 20 52 15
2 20305 JV 32.2 47 62 2.5 0.3 0.006 20305 25 62 17
3 20306 JV 37.2 56 72 2.5 0.3 0.0076 20306 30 72 19
4 20307 JV 45 65 80 2.5 0.3 0.0085 20307 35 80 21
5 20308 JV 51 70 90 3 0.3 0.0115 20308 40 90 23
6 20309 JV 56 80 100 3 0.3 0.014 20309 45 100 25
7 20310 JV 62 86 110 3 0.3 0.0159 20310 50 110 27
8 20311 JV 67 93 120 3 0.3 0.0204 20311 55 120 29
9 20312 JV 73 102 130 3 0.3 0.0382 20312 60 130 31
10 20313 JV 77.5 110 140 3.5 0.5 0.0452 20313 65 140 33
11 20314 JV 82.6 120 150 3.5 0.5 0.0529 20314 70 150 35
12 20315 JV 87.2 125 160 3.5 0.5 0.0593 20315 75 160 37
13 20316 JV 95 138 170 3.5 0.5 0.0642 20316 80 170 39
14 20317 JV 100 140 180 4 0.5 0.074 20317 85 180 41
15 20318 JV 106 150 190 4 0.5 0.0808 20318 90 190 43
16 20319 JV 115 160 200 4 0.5 0.088 20319 95 200 45
17 20320 JV 118 170 215 4 0.5 0.1018 20320 100 215 47
18 20321 JV 127 180 225 4 0.5 0.1105 20321 105 225 49
19 20322 JV 133 197 240 4 0.5 0.13 20322 110 240 50
20 20324 JV 142 205 260 4 0.5 0.1555 20324 120 260 55
21 20326 JV 148 225 280 5 0.5 0.178 20326 130 280 58
22 20328 JV 165 235 300 5 0.5 0.2035 20328 140 300 62
23 20330 JV 172 255 320 5 0.5 0.2225 20330 150 320 65
24 20332 JV 185 276 340 5 0.5 0.29 20332 160 340 68
25 20334 JV 200 295 360 5 0.5 0.31 20334 170 360 72
NILOS-Ring
i (mm)
c (mm)
D (mm)
h (mm)
s (mm)
Weight (kg)
Bearing
Bearing d (mm)
Bearing D (mm)
Bearing B (mm)
Contact the supplier
NILOS RING Metallic roller bearing seals
Ziller GmbH