1

NILOS-Rings for single row spherical roller bearings DIN 635, Series 202, Type JV

Manufacturer NILOS RING
Description NILOS-Rings for single row spherical roller bearings DIN 635, Series 202, Type JV
Part number 20205 JV
Product selection
Selector NILOS-Ring i (mm) c (mm) D (mm) h (mm) s (mm) Weight (kg) Bearing Bearing d (mm) Bearing D (mm) Bearing B (mm)
1 20205 JV 31.5 42 52 2.5 0.3 0.0037 20205 25 52 15
2 20206 JV 36.3 47 62 2.5 0.3 0.0053 20206 30 62 16
3 20207 JV 43 56 72 2.5 0.3 0.0069 20207 35 72 17
4 20208 JV 48 62 80 3 0.3 0.0088 20208 40 80 18
5 20209 JV 53 68 85 3 0.3 0.0092 20209 45 85 19
6 20210 JV 57.5 73 90 3 0.3 0.01 20210 50 90 20
7 20211 JV 64.5 80 100 3 0.3 0.012 20211 55 100 21
8 20212 JV 70 85 110 3 0.3 0.0152 20212 60 110 22
9 20213 JV 74.5 95 120 3 0.3 0.0178 20213 65 120 23
10 20214 JV 79.5 102 125 3.5 0.3 0.0198 20214 70 125 24
11 20215 JV 85 105 130 3.5 0.5 0.0352 20215 75 130 25
12 20216 JV 92 112 140 3.5 0.5 0.0385 20216 80 140 26
13 20217 JV 98 125 150 3.5 0.5 0.0451 20217 85 150 28
14 20218 JV 103 125 160 3.5 0.5 0.0515 20218 90 160 30
15 20219 JV 110 137 170 3.5 0.5 0.0565 20219 95 170 32
16 20220 JV 115 145 180 4 0.5 0.063 20220 100 180 34
17 20221 JV 119.5 158 190 4 0.5 0.0723 20221 105 190 36
18 20222 JV 125.5 165 200 4 0.5 0.0832 20222 110 200 38
19 20224 JV 134 175 215 4 0.5 0.0895 20224 120 215 40
20 20226 JV 147 190 230 4 0.5 0.1042 20226 130 230 40
21 20228 JV 160 200 250 4 0.5 0.126 20228 140 250 42
22 20230 JV 172 220 270 4 0.5 0.1446 20230 150 270 45
23 20232 JV 184 240 290 5 0.5 0.1612 20232 160 290 48
24 20234 JV 200 261 310 5 0.5 0.184 20234 170 310 52
25 20236 JV 205 265 320 5 0.5 0.194 20236 180 320 52
26 20238 JV 212 285 340 5 0.5 0.2293 20238 190 340 55
27 20240 JV 220 305 360 5 0.5 0.265 20240 200 360 58
NILOS-Ring
i (mm)
c (mm)
D (mm)
h (mm)
s (mm)
Weight (kg)
Bearing
Bearing d (mm)
Bearing D (mm)
Bearing B (mm)
Contact the supplier
NILOS RING Metallic roller bearing seals
Ziller GmbH
Users Who Downloaded This Product Also Downloaded
Page