1

NILOS-Rings for single row cylindrical roller bearings DIN 5412, Series NUP 22, Type JV

Manufacturer NILOS RING
Description NILOS-Rings for single row cylindrical roller bearings DIN 5412, Series NUP 22, Type JV
Part number NUP 2205 JV
Product selection
Selector NILOS-Ring i (mm) c (mm) D (mm) h (mm) s (mm) Weight (kg) Bearing Bearing d (mm) Bearing D (mm) Bearing B (mm)
1 NUP 2205 JV 31.5 42 52 2.5 0.3 0.0037 NUP 2205 25 52 18
2 NUP 2206 JV 36.3 47 62 2.5 0.3 0.0053 NUP 2206 30 62 20
3 NUP 2207 JV 43 56 72 2.5 0.3 0.0069 NUP 2207 35 72 23
4 NUP 2208 JV 48 62 80 3 0.3 0.0088 NUP 2208 40 80 23
5 NUP 2209 JV 53 68 85 3 0.3 0.0092 NUP 2209 45 85 23
6 NUP 2210 JV 57.5 73 90 3 0.3 0.01 NUP 2210 50 90 23
7 NUP 2211 JV 64.5 80 100 3 0.3 0.012 NUP 2211 55 100 25
8 NUP 2212 JV 70 85 110 3 0.3 0.0152 NUP 2212 60 110 28
9 NUP 2213 JV 74.5 95 120 3 0.3 0.0178 NUP 2213 65 120 31
10 NUP 2214 JV 79.5 102 125 3.5 0.3 0.0198 NUP 2214 70 125 31
11 NUP 2215 JV 85 105 130 3.5 0.5 0.0352 NUP 2215 75 130 31
12 NUP 2216 JV 92 112 140 3.5 0.5 0.0385 NUP 2216 80 140 33
13 NUP 2217 JV 98 125 150 3.5 0.5 0.0451 NUP 2217 85 150 36
14 NUP 2218 JV 103 125 160 3.5 0.5 0.0515 NUP 2218 90 160 40
15 NUP 2219 JV 110 137 170 3.5 0.5 0.0565 NUP 2219 95 170 43
16 NUP 2220 JV 115 145 180 4 0.5 0.063 NUP 2220 100 180 46
17 NUP 2222 JV 125.5 165 200 4 0.5 0.0832 NUP 2222 110 200 53
18 NUP 2224 JV 134 175 215 4 0.5 0.0895 NUP 2224 120 215 58
19 NUP 2226 JV 147 190 230 4 0.5 0.1042 NUP 2226 130 230 64
20 NUP 2228 JV 160 200 250 4 0.5 0.126 NUP 2228 140 250 68
21 NUP 2230 JV 172 220 270 4 0.5 0.1446 NUP 2230 150 270 73
NILOS-Ring
i (mm)
c (mm)
D (mm)
h (mm)
s (mm)
Weight (kg)
Bearing
Bearing d (mm)
Bearing D (mm)
Bearing B (mm)
Contact the supplier
NILOS RING Metallic roller bearing seals
Ziller GmbH