1

NILOS-Rings for single row cylindrical roller bearings DIN 5412, Series NUP 2, Type JV

Manufacturer NILOS RING
Description NILOS-Rings for single row cylindrical roller bearings DIN 5412, Series NUP 2, Type JV
Part number NUP 203 JV
Product selection
Selector NILOS-Ring i (mm) c (mm) D (mm) h (mm) s (mm) Weight (kg) Bearing Bearing d (mm) Bearing D (mm) Bearing B (mm)
1 NUP 203 JV 21.5 31 40 2 0.3 0.0024 NUP 203 17 40 12
2 NUP 204 JV 25.7 37 47 2 0.3 0.0032 NUP 204 20 47 14
3 NUP 205 JV 31.5 42 52 2.5 0.3 0.0037 NUP 205 25 52 15
4 NUP 206 JV 36.3 47 62 2.5 0.3 0.0053 NUP 206 30 62 16
5 NUP 207 JV 43 56 72 2.5 0.3 0.0069 NUP 207 35 72 17
6 NUP 208 JV 48 62 80 3 0.3 0.0088 NUP 208 40 80 18
7 NUP 209 JV 53 68 85 3 0.3 0.0092 NUP 209 45 85 19
8 NUP 210 JV 57.5 73 90 3 0.3 0.01 NUP 210 50 90 20
9 NUP 211 JV 64.5 80 100 3 0.3 0.012 NUP 211 55 100 21
10 NUP 212 JV 70 85 110 3 0.3 0.0152 NUP 212 60 110 22
11 NUP 213 JV 74.5 95 120 3 0.3 0.0178 NUP 213 65 120 23
12 NUP 214 JV 79.5 102 125 3.5 0.3 0.0198 NUP 214 70 125 24
13 NUP 215 JV 85 105 130 3.5 0.5 0.0352 NUP 215 75 130 25
14 NUP 216 JV 92 112 140 3.5 0.5 0.0385 NUP 216 80 140 26
15 NUP 217 JV 98 125 150 3.5 0.5 0.0451 NUP 217 85 150 28
16 NUP 218 JV 103 125 160 3.5 0.5 0.0515 NUP 218 90 160 30
17 NUP 219 JV 110 137 170 3.5 0.5 0.0565 NUP 219 95 170 32
18 NUP 220 JV 115 145 180 4 0.5 0.063 NUP 220 100 180 34
19 NUP 221 JV 119.5 158 190 4 0.5 0.0723 NUP 221 105 190 36
20 NUP 222 JV 125.5 165 200 4 0.5 0.0832 NUP 222 110 200 38
21 NUP 224 JV 134 175 215 4 0.5 0.0895 NUP 224 120 215 40
22 NUP 226 JV 147 190 230 4 0.5 0.1042 NUP 226 130 230 40
23 NUP 228 JV 160 200 250 4 0.5 0.126 NUP 228 140 250 42
24 NUP 230 JV 172 220 270 4 0.5 0.1446 NUP 230 150 270 45
25 NUP 232 JV 184 240 290 5 0.5 0.1612 NUP 232 160 290 48
26 NUP 234 JV 200 261 310 5 0.5 0.184 NUP 234 170 310 52
27 NUP 236 JV 205 265 320 5 0.5 0.194 NUP 236 180 320 52
28 NUP 238 JV 212 285 340 5 0.5 0.2293 NUP 238 190 340 55
29 NUP 240 JV 220 305 360 5 0.5 0.265 NUP 240 200 360 58
NILOS-Ring
i (mm)
c (mm)
D (mm)
h (mm)
s (mm)
Weight (kg)
Bearing
Bearing d (mm)
Bearing D (mm)
Bearing B (mm)
Contact the supplier
NILOS RING Metallic roller bearing seals
Ziller GmbH