1

NILOS-Rings for double row self aligning roller bearings DIN 635, Series 213, Type JV

Manufacturer NILOS RING
Description NILOS-Rings for double row self aligning roller bearings DIN 635, Series 213, Type JV
Part number 21304 JV
Product selection
Selector NILOS-Ring i (mm) c (mm) D (mm) h (mm) s (mm) Weight (kg) Bearing Bearing d (mm) Bearing D (mm) Bearing B (mm)
1 21304 JV 27.2 40 52 2 0.3 0.004 21304 20 52 15
2 21305 JV 32.2 47 62 2.5 0.3 0.006 21305 25 62 17
3 21306 JV 37.2 56 72 2.5 0.3 0.0076 21306 30 72 19
4 21307 JV 45 65 80 2.5 0.3 0.0085 21307 35 80 21
5 21308 JV 51 70 90 3 0.3 0.0115 21308 40 90 23
6 21309 JV 56 80 100 3 0.3 0.014 21309 45 100 25
7 21310 JV 62 86 110 3 0.3 0.0159 21310 50 110 27
8 21311 JV 67 93 120 3 0.3 0.0204 21311 55 120 29
9 21312 JV 73 102 130 3 0.5 0.0382 21312 60 130 31
10 21313 JV 77.5 110 140 3.5 0.5 0.0452 21313 65 140 33
11 21314 JV 82.6 120 150 3.5 0.5 0.0529 21314 70 150 35
12 21315 JV 87.2 125 160 3.5 0.5 0.0593 21315 75 160 37
13 21316 JV 95 138 170 3.5 0.5 0.0642 21316 80 170 39
14 21317 JV 100 140 180 4 0.5 0.074 21317 85 180 41
15 21318 JV 106 150 190 4 0.5 0.0808 21318 90 190 43
16 21319 JV 115 160 200 4 0.5 0.088 21319 95 200 45
17 21320 JV 118 170 215 4 0.5 0.1018 21320 100 215 47
18 21321 JV 127 180 225 4 0.5 0.1105 21321 105 225 49
19 21322 JV 133 197 240 4 0.5 0.13 21322 110 240 50
NILOS-Ring
i (mm)
c (mm)
D (mm)
h (mm)
s (mm)
Weight (kg)
Bearing
Bearing d (mm)
Bearing D (mm)
Bearing B (mm)
Contact the supplier
NILOS RING Metallic roller bearing seals
Ziller GmbH