1

NILOS-Ring for single row deep groove ball bearings DIN 625, Series 63, Type ZJV

Manufacturer NILOS RING
Description NILOS-Ring for single row deep groove ball bearings DIN 625, Series 63, Type ZJV
Part number 6300 ZJV
Product selection
Selector NILOS-Ring i (mm) c (mm) D (mm) h (mm) s (mm) Weight (kg) Bearing Bearing d (mm) Bearing D (mm) Bearing B (mm)
1 6300 ZJV 14.5 27 35 2 0.3 0,0019 6300 10 35 11
2 6301 ZJV 16.4 26 37 2 0.3 0,0022 6301 12 37 12
3 6302 ZJV 19 32 42 2 0.3 0,0029 6302 15 42 13
4 6303 ZJV 23 36 47 2 0.3 0,0034 6303 17 47 14
5 6304 ZJV 25.7 40 52 2.5 0.3 0,0042 6304 20 52 15
6 6305 ZJV 32.2 47 62 2.5 0.3 0,006 6305 25 62 17
7 6306 ZJV 37.2 56 72 2.5 0.3 0,0076 6306 30 72 19
8 6307 ZJV 43.1 65 80 2.5 0.3 0,0085 6307 35 80 21
9 6308 ZJV 49.1 70 90 3 0.3 0,0115 6308 40 90 23
10 6309 ZJV 54 81 100 3 0.3 0,014 6309 45 100 25
11 6310 ZJV 62 86 110 3 0.3 0,0159 6310 50 110 27
12 6311 ZJV 67 93 120 3 0.3 0,0204 6311 55 120 29
13 6312 ZJV 73 102 130 3 0.5 0,0382 6312 60 130 31
14 6313 ZJV 77.5 110 140 3.5 0.5 0,0452 6313 65 140 33
15 6314 ZJV 82.6 120 150 3.5 0.5 0,0529 6314 70 150 35
NILOS-Ring
i (mm)
c (mm)
D (mm)
h (mm)
s (mm)
Weight (kg)
Bearing
Bearing d (mm)
Bearing D (mm)
Bearing B (mm)
Contact the supplier
NILOS RING Metallic roller bearing seals
Ziller GmbH
Users Who Downloaded This Product Also Downloaded
Page