1

NILOS-Ring for single row deep groove ball bearings DIN 625, Series 62, Type ZJV

Manufacturer NILOS RING
Description NILOS-Ring for single row deep groove ball bearings DIN 625, Series 62, Type ZJV
Part number 6200 ZJV
Product selection
Selector NILOS-Ring i (mm) c (mm) D (mm) h (mm) s (mm) Weight (kg) Bearing Bearing d (mm) Bearing D (mm) Bearing B (mm)
1 6200 ZJV 13.5 26 30 1.8 0.3 0,0015 6200 10 30 9
2 6201 ZJV 14.4 26 32 1.8 0.3 0,0018 6201 12 32 10
3 6202 ZJV 18.6 27 35 2 0.3 0,0019 6202 15 35 11
4 6203 ZJV 20.2 31 40 2 0.3 0,0025 6203 17 40 12
5 6204 ZJV 24.7 37 47 2 0.3 0,0032 6204 20 47 14
6 6205 ZJV 30 42 52 2.5 0.3 0,0037 6205 25 52 15
7 6206 ZJV 36.3 47 62 2.5 0.3 0,0053 6206 30 62 16
8 6207 ZJV 42.7 56 72 2.5 0.3 0,0069 6207 35 72 17
9 6208 ZJV 48 62 80 3 0.3 0,0088 6208 40 80 18
10 6209 ZJV 53 68 85 3 0.3 0,0092 6209 45 85 90
11 6210 ZJV 56.6 73 90 3 0.3 0,01 6210 50 90 20
12 6211 ZJV 63 80 100 3 0.3 0,012 6211 55 100 21
13 6212 ZJV 69.5 85 110 3 0.3 0,0152 6212 60 110 22
14 6213 ZJV 74.5 95 120 3 0.3 0,0178 6213 65 120 23
15 6214 ZJV 79.5 102 125 3.5 0.3 0,0198 6214 70 125 24
NILOS-Ring
i (mm)
c (mm)
D (mm)
h (mm)
s (mm)
Weight (kg)
Bearing
Bearing d (mm)
Bearing D (mm)
Bearing B (mm)
Contact the supplier
NILOS RING Metallic roller bearing seals
Ziller GmbH
Users Who Downloaded This Product Also Downloaded
Page