1

NILOS-Ring for single row angular contact ball bearings DIN 628, Series 73 side G, Type JVG

Manufacturer NILOS RING
Description NILOS-Ring for single row angular contact ball bearings DIN 628, Series 73 side G, Type JVG
Part number 7300 JVG
Product selection
Selector NILOS-Ring i (mm) c (mm) D (mm) h (mm) s (mm) Weight (kg) Bearing Bearing d (mm) Bearing D (mm) Bearing B (mm)
1 7300 JVG 14 26 35 2 0.3 0,0022 7300 10 35 11
2 7301 JVG 15.2 26 37 2 0.3 0,0024 7301 12 37 12
3 7302 JVG 19 32 42 2 0.3 0,0029 7302 15 42 13
4 7303 JVG 20.5 36 47 2 0.3 0,0037 7303 17 47 14
5 7304 JVG 24.5 40 52 2 0.3 0,0043 7304 20 52 15
6 7305 JVG 30 46 62 2.5 0.3 0,006 7305 25 62 17
7 7306 JVG 37.2 56 72 2.5 0.3 0,0076 7306 30 72 19
8 7307 JVG 41.9 60 80 3 0.3 0,0098 7307 35 80 21
9 7308 JVG 47.5 70 90 3 0.3 0,012 7308 40 90 23
10 7309 JVG 52.3 80 100 3 0.3 0,0143 7309 45 100 25
11 7310 JVG 57.5 83 110 3 0.3 0,0175 7310 50 110 27
12 7311 JVG 64 90 120 3 0.3 0,022 7311 55 120 29
13 7312 JVG 69.3 101 130 3 0.5 0,04 7312 60 130 31
14 7313 JVG 75.3 110 140 3.5 0.5 0,0427 7313 65 140 33
15 7314 JVG 81 125 150 3.5 0.5 0,0507 7314 70 150 35
16 7315 JVG 87.2 125 160 3.5 0.5 0,0593 7315 75 160 37
17 7316 JVG 92.3 135 170 3.5 0.5 0,0668 7316 80 170 39
18 7317 JVG 97.8 144 180 4 0.5 0,074 7317 85 180 41
19 7318 JVG 106 150 190 4 0.5 0,0808 7318 90 190 43
20 7319 JVG 110.5 160 200 4 0.5 0,0918 7319 95 200 45
21 7320 JVG 116 170 215 4 0.5 0,106 7320 100 215 47
22 7321 JVG 121 180 225 4 0.5 0,12 7321 105 225 49
23 7322 JVG 126 195 240 4 0.5 0,135 7322 110 240 50
NILOS-Ring
i (mm)
c (mm)
D (mm)
h (mm)
s (mm)
Weight (kg)
Bearing
Bearing d (mm)
Bearing D (mm)
Bearing B (mm)
Contact the supplier
NILOS RING Metallic roller bearing seals
Ziller GmbH