1

NILOS-Ring for single row angular contact ball bearings DIN 628, Series 73 side G, Type AVG

Manufacturer NILOS RING
Description NILOS-Ring for single row angular contact ball bearings DIN 628, Series 73 side G, Type AVG
Part number 7300 AVG
Product selection
Selector NILOS-Ring a (mm) c (mm) d (mm) h (mm) s (mm) Weight (kg) Bearing Bearing d (mm) Bearing D (mm) Bearing B (mm)
1 7300 AVG 30.6 20 10 2 0.3 0,002 7300 10 35 11
2 7301 AVG 32.7 23 12 2 0.3 0,0021 7301 12 37 12
3 7302 AVG 36.5 26 15 2 0.3 0,0026 7302 15 42 13
4 7303 AVG 41.2 29 17 2 0.3 0,0031 7303 17 47 14
5 7304 AVG 44.8 33 20 2 0.3 0,0035 7304 20 52 15
6 7305 AVG 54.8 40 25 2.5 0.3 0,0053 7305 25 62 17
7 7306 AVG 64.8 48 30 2.5 0.3 0,0071 7306 30 72 19
8 7307 AVG 70.7 54 35 2.5 0.3 0,0081 7307 35 80 21
9 7308 AVG 80.5 60 40 3 0.3 0,0105 7308 40 90 23
10 7309 AVG 90.8 75 45 3 0.3 0,0131 7309 45 100 25
11 7310 AVG 98.9 80 50 3 0.3 0,0147 7310 50 110 27
12 7311 AVG 108 89 55 3 0.3 0,0181 7311 55 120 29
13 7312 AVG 117.5 95 60 3 0.3 0,0199 7312 60 130 31
14 7313 AVG 127.5 100 65 3.5 0.5 0,0415 7313 65 140 33
15 7314 AVG 137 110 70 3.5 0.5 0,0458 7314 70 150 35
16 7315 AVG 147 110 75 3.5 0.5 0,0529 7315 75 160 37
17 7316 AVG 157.5 130 80 3.5 0.5 0,061 7316 80 170 39
18 7317 AVG 164 135 85 4 0.5 0,0668 7317 85 180 41
19 7318 AVG 174 140 90 4 0.5 0,0768 7318 90 190 43
20 7319 AVG 184 150 95 4 0.5 0,0832 7319 95 200 45
21 7320 AVG 199 165 100 4 0.5 0,0986 7320 100 215 47
22 7321 AVG 208 174 105 4 0.5 0,106 7321 105 225 49
23 7322 AVG 219 179 110 4 0.5 0,1229 7322 110 240 50
NILOS-Ring
a (mm)
c (mm)
d (mm)
h (mm)
s (mm)
Weight (kg)
Bearing
Bearing d (mm)
Bearing D (mm)
Bearing B (mm)
Contact the supplier
NILOS RING Metallic roller bearing seals
Ziller GmbH