1

NILOS-Ring for double row deep groove ball bearings, Series 43, Type JV

Manufacturer NILOS RING
Description NILOS-Ring for double row deep groove ball bearings, Series 43, Type JV
Part number 4300 JV
Product selection
Selector NILOS-Ring i (mm) c (mm) D (mm) h (mm) s (mm) Weight (kg) Bearing Bearing d (mm) Bearing D (mm) Bearing B (mm)
1 4300 JV 15.5 27 35 2 0.3 0,0019 4300 10 35 17
2 4301 JV 17.5 29 37 2 0.3 0,0022 4301 12 37 17
3 4302 JV 20.8 33 42 2 0.3 0,0026 4302 15 42 17
4 4303 JV 23 36 47 2 0.3 0,0034 4303 17 47 19
5 4304 JV 27.2 40 52 2 0.3 0,004 4304 20 52 21
6 4305 JV 32.2 47 62 2.5 0.3 0,006 4305 25 62 24
7 4306 JV 37.2 56 72 2.5 0.3 0,0076 4306 30 72 27
8 4307 JV 45 65 80 2.5 0.3 0,0085 4307 35 80 31
9 4308 JV 51 70 90 3 0.3 0,0115 4308 40 90 33
10 4309 JV 56 80 100 3 0.3 0,014 4309 45 100 36
11 4310 JV 62 96 110 3 0.3 0,0159 4310 50 110 40
12 4311 JV 67 93 120 3 0.3 0,0204 4311 55 120 43
13 4312 JV 73 102 130 3 0.3 0,0382 4312 60 130 46
14 4313 JV 77.5 110 140 3.5 0.5 0,0452 4313 65 140 48
15 4314 JV 82.6 120 150 3.5 0.5 0,0529 4314 70 150 51
16 4315 JV 87.2 125 160 3.5 0.5 0,0593 4315 75 160 55
17 4316 JV 95 138 170 3.5 0.5 0,0642 4316 80 170 58
18 4317 JV 100 140 180 4 0.5 0,074 4317 85 180 60
19 4318 JV 106 150 190 4 0.5 0,0808 4318 90 190 64
20 4319 JV 115 160 200 4 0.5 0,088 4319 95 200 67
21 4320 JV 118 170 215 4 0.5 0,1018 4320 100 215 73
22 4321 JV 127 180 225 4 0.5 0,1105 4321 105 225 77
23 4322 JV 133 197 240 4 0.5 0,13 4322 110 240 80
NILOS-Ring
i (mm)
c (mm)
D (mm)
h (mm)
s (mm)
Weight (kg)
Bearing
Bearing d (mm)
Bearing D (mm)
Bearing B (mm)
Contact the supplier
NILOS RING Metallic roller bearing seals
Ziller GmbH
Users Who Downloaded This Product Also Downloaded
Page