1

NILOS-Ring for double row angular contact ball bearings DIN 628, Series 33, Type JV

Manufacturer NILOS RING
Description NILOS-Ring for double row angular contact ball bearings DIN 628, Series 33, Type JV
Part number 3302 JV
Product selection
Selector NILOS-Ring i (mm) c (mm) D (mm) h (mm) s (mm) Weight (kg) Bearing Bearing d (mm) Bearing D (mm) Bearing B (mm)
1 3302 JV 20.8 33 42 2 0.3 0,0026 3302 15 42 19
2 3303 JV 23 36 47 2 0.3 0,0034 3303 17 47 22.2
3 3304 JV 27.2 40 52 2 0.3 0,004 3304 20 52 22.2
4 3305 JV 32.2 47 62 2.5 0.3 0,006 3305 25 62 25.4
5 3306 JV 37.2 56 72 2.5 0.3 0,0076 3306 30 72 30.2
6 3307 JV 45 65 80 2.5 0.3 0,0085 3307 35 80 34.9
7 3308 JV 51 70 90 3 0.3 0,0115 3308 40 90 36.5
8 3309 JV 56 80 100 3 0.3 0,014 3309 45 100 39.7
9 3310 JV 62 86 110 3 0.3 0,0159 3310 50 110 44.4
10 3311 JV 67 93 120 3 0.3 0,0204 3311 55 120 49.2
11 3312 JV 73 102 130 3 0.5 0,0382 3312 60 130 54
12 3313 JV 77.5 110 140 3.5 0.5 0,0452 3313 65 140 58.7
13 3314 JV 82.6 120 150 3.5 0.5 0,0529 3314 70 150 63.5
14 3315 JV 87.2 125 160 3.5 0.5 0,0593 3315 75 160 68.3
15 3316 JV 95 138 170 3.5 0.5 0,0642 3316 80 170 68.3
16 3317 JV 100 140 180 4 0.5 0,074 3317 85 180 73
17 3318 JV 106 150 190 4 0.5 0,0808 3318 90 190 73
18 3319 JV 115 160 200 4 0.5 0,088 3319 95 200 77.8
19 3320 JV 118 170 215 4 0.5 0,1018 3320 100 215 82.6
20 3321 JV 127 180 225 4 0.5 0,1105 3321 105 225 87.3
21 3322 JV 133 197 240 4 0.5 0,13 3322 110 240 92.1
NILOS-Ring
i (mm)
c (mm)
D (mm)
h (mm)
s (mm)
Weight (kg)
Bearing
Bearing d (mm)
Bearing D (mm)
Bearing B (mm)
Contact the supplier
NILOS RING Metallic roller bearing seals
Ziller GmbH