KS TwinGear with solid shaft

 
Manufacturer Nidec Graessner GmbH & Co. KG.
Description KS TwinGear KS10
Part number KS10-L-15:1-1L-jt<6-n1=0-M2=0-MP1
CAD models
Please make sure this software has been installed.

Product selection

Size
Configuration
Ratio
Shaft arrangement
Motor shaft (d1xl1)
-
Motor flange (Dim. / ØPCD / ØCent.)
-
Input speed (n1max) [1/min]
8000
Output torque (T2N) [Nm]
150
Backlash jt [arcmin]
<6
For a quotation the following information is required
:
existing input speed n1
existing output torque T2
Mounting position

Contact the supplier

Nidec Graessner GmbH & Co. KG.

Nidec Graessner GmbH & Co. KG.

Manufacturer of Gleason bevel gears and bevel gearboxes

Google Map