DynaGearEco - The cost-effective right angle servo gearbox

Low backlash hypoid gearbox

Manufacturer Nidec Graessner GmbH & Co. KG
Description DynaGear Eco DE-PL55
Part number DE-PL55-5:1-1L-VK060-063-040-9x23-jt<7-n1=0,M2=0-S1-N
CAD models
Please make sure this software has been installed.

Product selection

Size
Ratio
Shaft arrangement
Input
With motor flange and coupling
Motor shaft (d1xl1)
Motor flange (Dim. / ØPCD / ØCent.)
60 / 63 / 40
Backlash jt [arcmin]
<7
Input speed (n1max) [1/min]
6000
Output torque (T2N) [Nm]
35
For a quotation the following information is required
:
existing input speed n1
[ >0< .. 6000 ]
existing output torque T2
[ >0< .. 35 ]
Operating mode
Mounting position: input upwards

Product Description

The DynaGearEco range has been developed with a dynamic servo
drive solution in mind and therefore benefits from many advantages:

  • Right angle gearbox, single-stage, ratios 5:1, 8:1, 10:1 and 15:1.
  • The compact and rigid design ensures highest performance whilst being space and weight efficient.
  • Lubricated for life, the gearboxes are virtually maintenance-free (when used under normal conditions).
  • The high efficiency rating of up to 96% saves energy costs.

The DynaGearEco series, versions DE-PL, is available with solid or hollow shafts on the output end. The dimensions of the output correspond to those of a standard planetary gear.

Contact the supplier

Nidec Graessner GmbH & Co. KG.

Nidec Graessner GmbH & Co. KG.

Manufacturer of Gleason bevel gears and bevel gearboxes

Google Map