Stud - Thin shaft - Grades A et B - Implantation length 1.5d

Standard NF E 25-135
Description Stud M5-30, bm 7.5, 4.6, type 1, NF E 25-135, thin shaft
Part number NF E 25-135 - d M5 - l 30 - bm 7.5 - 4.6 - 1 - ds 4.4
Material Steel
Note Class: 4.6
Product selection
Selector Nominal Ø (mm) Pitch (mm) Length (mm) Note
1 5 0.8 30
2 5 0.8 35
3 5 0.8 40
4 5 0.8 45
5 5 0.8 50
6 6 1 30
7 6 1 35
8 6 1 40
9 6 1 45
10 6 1 50
11 6 1 55
12 6 1 60
13 8 1.25 35
14 8 1.25 40
15 8 1.25 45
16 8 1.25 50
17 8 1.25 55
18 8 1.25 60
66 8 1.25 65 (Dimensions to avoid)
19 8 1.25 70
67 8 1.25 75 (Dimensions to avoid)
20 8 1.25 80
21 10 1.5 40
22 10 1.5 45
23 10 1.5 50
24 10 1.5 55
25 10 1.5 60
68 10 1.5 65 (Dimensions to avoid)
26 10 1.5 70
69 10 1.5 75 (Dimensions to avoid)
27 10 1.5 80
70 10 1.5 85 (Dimensions to avoid)
28 10 1.5 90
29 10 1.5 100
30 12 1.75 45
31 12 1.75 50
32 12 1.75 55
33 12 1.75 60
71 12 1.75 65 (Dimensions to avoid)
34 12 1.75 70
72 12 1.75 75 (Dimensions to avoid)
35 12 1.75 80
73 12 1.75 85 (Dimensions to avoid)
36 12 1.75 90
37 12 1.75 100
74 12 1.75 110 (Dimensions to avoid)
38 12 1.75 120
94 14 2 50 (Dimensions to avoid)
95 14 2 55 (Dimensions to avoid)
96 14 2 60 (Dimensions to avoid)
97 14 2 65 (Dimensions to avoid)
98 14 2 70 (Dimensions to avoid)
99 14 2 75 (Dimensions to avoid)
100 14 2 80 (Dimensions to avoid)
101 14 2 85 (Dimensions to avoid)
102 14 2 90 (Dimensions to avoid)
103 14 2 100 (Dimensions to avoid)
104 14 2 110 (Dimensions to avoid)
105 14 2 120 (Dimensions to avoid)
106 14 2 130 (Dimensions to avoid)
107 14 2 140 (Dimensions to avoid)
39 16 2 55
40 16 2 60
75 16 2 65 (Dimensions to avoid)
41 16 2 70
76 16 2 75 (Dimensions to avoid)
42 16 2 80
77 16 2 85 (Dimensions to avoid)
43 16 2 90
44 16 2 100
78 16 2 110 (Dimensions to avoid)
45 16 2 120
79 16 2 130 (Dimensions to avoid)
46 16 2 140
80 16 2 150 (Dimensions to avoid)
47 16 2 160
108 18 2.5 60 (Dimensions to avoid)
109 18 2.5 65 (Dimensions to avoid)
110 18 2.5 70 (Dimensions to avoid)
111 18 2.5 75 (Dimensions to avoid)
112 18 2.5 80 (Dimensions to avoid)
113 18 2.5 85 (Dimensions to avoid)
114 18 2.5 90 (Dimensions to avoid)
115 18 2.5 100 (Dimensions to avoid)
116 18 2.5 110 (Dimensions to avoid)
117 18 2.5 120 (Dimensions to avoid)
118 18 2.5 130 (Dimensions to avoid)
119 18 2.5 140 (Dimensions to avoid)
120 18 2.5 150 (Dimensions to avoid)
121 18 2.5 160 (Dimensions to avoid)
122 18 2.5 170 (Dimensions to avoid)
123 18 2.5 180 (Dimensions to avoid)
81 20 2.5 65 (Dimensions to avoid)
48 20 2.5 70
82 20 2.5 75 (Dimensions to avoid)
49 20 2.5 80
83 20 2.5 85 (Dimensions to avoid)
50 20 2.5 90
51 20 2.5 100
84 20 2.5 110 (Dimensions to avoid)
52 20 2.5 120
85 20 2.5 130 (Dimensions to avoid)
53 20 2.5 140
86 20 2.5 150 (Dimensions to avoid)
54 20 2.5 160
87 20 2.5 170 (Dimensions to avoid)
55 20 2.5 180
56 20 2.5 200
124 22 2.5 70
125 22 2.5 75
126 22 2.5 80 (Dimensions to avoid)
127 22 2.5 85 (Dimensions to avoid)
128 22 2.5 90 (Dimensions to avoid)
129 22 2.5 100 (Dimensions to avoid)
130 22 2.5 110 (Dimensions to avoid)
131 22 2.5 120 (Dimensions to avoid)
132 22 2.5 130 (Dimensions to avoid)
133 22 2.5 140 (Dimensions to avoid)
134 22 2.5 150 (Dimensions to avoid)
135 22 2.5 160 (Dimensions to avoid)
136 22 2.5 170 (Dimensions to avoid)
137 22 2.5 180 (Dimensions to avoid)
138 22 2.5 200 (Dimensions to avoid)
88 24 3 75 (Dimensions to avoid)
57 24 3 80
89 24 3 85 (Dimensions to avoid)
58 24 3 90
59 24 3 100
90 24 3 110 (Dimensions to avoid)
60 24 3 120
91 24 3 130 (Dimensions to avoid)
61 24 3 140
92 24 3 150 (Dimensions to avoid)
62 24 3 160
93 24 3 170 (Dimensions to avoid)
63 24 3 180
64 24 3 200
Nominal Ø (mm)
Pitch (mm)
Length (mm)
Note