Split spring pin - Thin

Standard NF E 27-489
Description Split spring pin, thin, 1.5-5, NF E 27-489
Part number NF E 27-489 - E 0.2 - A 1.5 - l 5
Material Steel
Product selection
Selector Nominal Ø (mm) Length (mm)
314 1.5 5
315 1.5 6
316 1.5 8
317 1.5 10
318 1.5 12
319 1.5 14
320 1.5 15
321 1.5 18
322 1.5 20
323 1.5 22
324 1.5 25
325 1.5 28
326 1.5 30
2 2 5
3 2 6
4 2 8
5 2 10
6 2 12
7 2 14
8 2 15
9 2 18
10 2 20
634 2 22
635 2 25
636 2 28
637 2 30
638 2 35
639 2 40
12 2.5 5
13 2.5 6
14 2.5 8
15 2.5 10
16 2.5 12
17 2.5 14
18 2.5 15
19 2.5 18
20 2.5 20
21 2.5 22
22 2.5 25
24 2.5 28
25 2.5 30
640 2.5 35
641 2.5 40
28 3 6
29 3 8
30 3 10
31 3 12
32 3 14
33 3 15
34 3 18
35 3 20
36 3 22
37 3 25
39 3 28
40 3 30
642 3 35
643 3 40
644 3 45
645 3 50
43 3.5 6
44 3.5 8
45 3.5 10
46 3.5 12
47 3.5 14
48 3.5 15
49 3.5 18
50 3.5 20
51 3.5 22
52 3.5 25
54 3.5 28
55 3.5 30
56 3.5 35
57 3.5 40
58 3.5 45
59 3.5 50
646 3.5 55
63 4 8
64 4 10
65 4 12
66 4 14
67 4 15
68 4 18
69 4 20
70 4 22
71 4 25
72 4 28
74 4 30
75 4 35
76 4 40
77 4 45
78 4 50
647 4 55
648 4 60
82 4.5 8
83 4.5 10
84 4.5 12
85 4.5 14
86 4.5 15
87 4.5 18
88 4.5 20
89 4.5 22
90 4.5 25
91 4.5 28
93 4.5 30
94 4.5 35
95 4.5 40
96 4.5 45
97 4.5 50
98 4.5 55
99 4.5 60
649 4.5 70
103 5 10
104 5 12
105 5 14
106 5 15
107 5 18
108 5 20
109 5 22
110 5 25
111 5 28
113 5 30
114 5 35
115 5 40
116 5 45
117 5 50
118 5 55
119 5 60
120 5 70
650 5 80
124 6 10
125 6 12
126 6 14
127 6 15
128 6 18
129 6 20
130 6 22
131 6 25
132 6 28
134 6 30
135 6 35
136 6 40
137 6 45
138 6 50
139 6 55
140 6 60
142 6 70
651 6 80
143 7 10
144 7 12
145 7 14
146 7 15
147 7 18
148 7 20
149 7 22
150 7 25
151 7 28
152 7 30
153 7 35
154 7 40
155 7 45
156 7 50
157 7 55
158 7 60
159 7 70
160 7 80
161 7 90
652 7 100
163 8 12
164 8 14
165 8 15
166 8 18
167 8 20
168 8 22
169 8 25
170 8 28
171 8 30
172 8 35
173 8 40
174 8 45
175 8 50
176 8 55
177 8 60
178 8 70
179 8 80
180 8 90
653 8 100
654 8 110
655 8 120
327 9 12
328 9 14
329 9 15
330 9 18
331 9 20
332 9 22
333 9 25
334 9 28
335 9 30
336 9 35
337 9 40
338 9 45
339 9 50
340 9 55
341 9 60
342 9 70
343 9 80
344 9 90
345 9 100
346 9 110
347 9 120
181 10 15
182 10 18
183 10 20
184 10 22
185 10 25
186 10 28
187 10 30
188 10 35
189 10 40
190 10 45
191 10 50
192 10 55
193 10 60
194 10 70
195 10 80
196 10 90
197 10 100
198 10 110
199 10 120
656 10 130
657 10 140
200 11 15
201 11 18
202 11 20
203 11 22
204 11 25
205 11 28
206 11 30
207 11 35
208 11 40
209 11 45
210 11 50
211 11 55
212 11 60
213 11 70
214 11 80
215 11 90
216 11 100
217 11 110
218 11 120
658 11 130
659 11 140
660 11 150
219 12 15
220 12 18
221 12 20
222 12 22
223 12 25
224 12 28
225 12 30
226 12 35
227 12 40
228 12 45
229 12 50
230 12 55
231 12 60
232 12 70
233 12 80
234 12 90
235 12 100
236 12 110
237 12 120
661 12 130
662 12 140
663 12 150
238 13 15
239 13 18
240 13 20
241 13 22
242 13 25
243 13 28
244 13 30
245 13 35
246 13 40
247 13 45
248 13 50
249 13 55
250 13 60
251 13 70
252 13 80
253 13 90
254 13 100
255 13 110
256 13 120
664 13 130
665 13 140
666 13 150
257 14 15
258 14 18
259 14 20
260 14 22
261 14 25
262 14 28
263 14 30
264 14 35
265 14 40
266 14 45
267 14 50
268 14 55
269 14 60
270 14 70
271 14 80
272 14 90
273 14 100
274 14 110
275 14 120
667 14 130
668 14 140
669 14 150
670 14 160
348 15 15
349 15 18
350 15 20
351 15 22
352 15 25
353 15 28
354 15 30
355 15 35
356 15 40
357 15 45
358 15 50
359 15 55
360 15 60
361 15 70
362 15 80
363 15 90
364 15 100
365 15 110
366 15 120
367 15 130
368 15 140
369 15 150
370 15 160
276 16 15
277 16 18
278 16 20
279 16 22
280 16 25
281 16 28
282 16 30
283 16 35
284 16 40
285 16 45
286 16 50
287 16 55
288 16 60
289 16 70
290 16 80
291 16 90
292 16 100
293 16 110
294 16 120
671 16 130
672 16 140
673 16 150
674 16 160
675 16 170
676 16 180
297 18 20
298 18 22
299 18 25
300 18 28
301 18 30
302 18 35
303 18 40
304 18 45
305 18 50
306 18 55
307 18 60
308 18 70
309 18 80
310 18 90
311 18 100
312 18 110
313 18 120
677 18 130
678 18 140
679 18 150
680 18 160
681 18 170
682 18 180
683 18 190
684 18 200
371 20 20
372 20 22
373 20 25
374 20 28
375 20 30
376 20 35
377 20 40
378 20 45
379 20 50
380 20 55
381 20 60
382 20 70
383 20 80
384 20 90
385 20 100
386 20 110
387 20 120
388 20 130
389 20 140
390 20 150
391 20 160
392 20 170
393 20 180
394 20 190
395 20 200
396 22 20
397 22 22
398 22 25
399 22 28
400 22 30
401 22 35
402 22 40
403 22 45
404 22 50
405 22 55
406 22 60
407 22 70
408 22 80
409 22 90
410 22 100
411 22 110
412 22 120
413 22 130
414 22 140
415 22 150
416 22 160
417 22 170
418 22 180
419 22 190
420 22 200
421 24 20
422 24 22
423 24 25
424 24 28
425 24 30
426 24 35
427 24 40
428 24 45
429 24 50
430 24 55
431 24 60
432 24 70
433 24 80
434 24 90
435 24 100
436 24 110
437 24 120
438 24 130
439 24 140
440 24 150
441 24 160
442 24 170
443 24 180
444 24 190
445 24 200
446 26 20
447 26 22
448 26 25
449 26 28
450 26 30
451 26 35
452 26 40
453 26 45
454 26 50
455 26 55
456 26 60
457 26 70
458 26 80
459 26 90
460 26 100
461 26 110
462 26 120
463 26 130
464 26 140
465 26 150
466 26 160
467 26 170
468 26 180
469 26 190
470 26 200
471 28 20
472 28 22
473 28 25
474 28 28
475 28 30
476 28 35
477 28 40
478 28 45
479 28 50
480 28 55
481 28 60
482 28 70
483 28 80
484 28 90
485 28 100
486 28 110
487 28 120
488 28 130
489 28 140
490 28 150
491 28 160
492 28 170
493 28 180
494 28 190
495 28 200
496 30 25
497 30 28
498 30 30
499 30 35
500 30 40
501 30 45
502 30 50
503 30 55
504 30 60
505 30 70
506 30 80
507 30 90
508 30 100
509 30 110
510 30 120
511 30 130
512 30 140
513 30 150
514 30 160
515 30 170
516 30 180
517 30 190
518 30 200
519 32 25
520 32 28
521 32 30
522 32 35
523 32 40
524 32 45
525 32 50
526 32 55
527 32 60
528 32 70
529 32 80
530 32 90
531 32 100
532 32 110
533 32 120
534 32 130
535 32 140
536 32 150
537 32 160
538 32 170
539 32 180
540 32 190
541 32 200
542 34 25
543 34 28
544 34 30
545 34 35
546 34 40
547 34 45
548 34 50
549 34 55
550 34 60
551 34 70
552 34 80
553 34 90
554 34 100
555 34 110
556 34 120
557 34 130
558 34 140
559 34 150
560 34 160
561 34 170
562 34 180
563 34 190
564 34 200
565 36 25
566 36 28
567 36 30
568 36 35
569 36 40
570 36 45
571 36 50
572 36 55
573 36 60
574 36 70
575 36 80
576 36 90
577 36 100
578 36 110
579 36 120
580 36 130
581 36 140
582 36 150
583 36 160
584 36 170
585 36 180
586 36 190
587 36 200
588 38 25
589 38 28
590 38 30
591 38 35
592 38 40
593 38 45
594 38 50
595 38 55
596 38 60
597 38 70
598 38 80
599 38 90
600 38 100
601 38 110
602 38 120
603 38 130
604 38 140
605 38 150
606 38 160
607 38 170
608 38 180
609 38 190
610 38 200
611 40 25
612 40 28
613 40 30
614 40 35
615 40 40
616 40 45
617 40 50
618 40 55
619 40 60
620 40 70
621 40 80
622 40 90
623 40 100
624 40 110
625 40 120
626 40 130
627 40 140
628 40 150
629 40 160
630 40 170
631 40 180
632 40 190
633 40 200
Nominal Ø (mm)
Length (mm)