NF (AFNOR)

Square head screw - Normal shaft - Grades A and B - Q

Standard NF E 25-116
Description Screw Q M10-100 4.6 type 3 NF E 25-116
Part number NF E 25-116 Q - d M10 - l 100 - 4.6 - 3
Material Steel
Omniclass number 23.13.23.11.13
Product selection
Selector Nominal Ø (mm) Length (mm) Pitch (mm)
6 3 20 0.5
7 3 25 0.5
8 3 30 0.5
13 4 25 0.7
14 4 30 0.7
15 4 35 0.7
16 4 40 0.7
21 5 25 0.8
22 5 30 0.8
23 5 35 0.8
24 5 40 0.8
25 5 45 0.8
26 5 50 0.8
30 6 30 1
31 6 35 1
32 6 40 1
33 6 45 1
34 6 50 1
35 6 55 1
36 6 60 1
40 8 35 1.25
41 8 40 1.25
42 8 45 1.25
43 8 50 1.25
44 8 55 1.25
45 8 60 1.25
46 8 65 1.25
47 8 70 1.25
48 8 75 1.25
49 8 80 1.25
50 8 85 1.25
54 10 40 1.5
55 10 45 1.5
56 10 50 1.5
57 10 55 1.5
58 10 60 1.5
59 10 65 1.5
60 10 70 1.5
61 10 75 1.5
62 10 80 1.5
63 10 85 1.5
64 10 90 1.5
65 10 100 1.5
70 12 45 1.75
71 12 50 1.75
72 12 55 1.75
73 12 60 1.75
74 12 65 1.75
75 12 70 1.75
76 12 75 1.75
77 12 80 1.75
78 12 85 1.75
79 12 90 1.75
80 12 100 1.75
81 12 110 1.75
82 12 120 1.75
86 14 50 2
87 14 55 2
88 14 60 2
89 14 65 2
90 14 70 2
91 14 75 2
92 14 80 2
93 14 85 2
94 14 90 2
95 14 100 2
96 14 110 2
97 14 120 2
98 14 130 2
99 14 140 2
103 16 55 2
104 16 60 2
105 16 65 2
106 16 70 2
107 16 75 2
108 16 80 2
109 16 85 2
110 16 90 2
111 16 100 2
112 16 110 2
113 16 120 2
114 16 130 2
115 16 140 2
116 16 150 2
117 16 160 2
118 18 65 2.5
119 18 70 2.5
120 18 75 2.5
121 18 80 2.5
122 18 85 2.5
123 18 90 2.5
124 18 100 2.5
125 18 110 2.5
126 18 120 2.5
127 18 130 2.5
128 18 140 2.5
129 18 150 2.5
130 18 160 2.5
131 18 180 2.5
135 20 65 2.5
136 20 70 2.5
137 20 75 2.5
138 20 80 2.5
139 20 85 2.5
140 20 90 2.5
141 20 100 2.5
142 20 110 2.5
143 20 120 2.5
144 20 130 2.5
145 20 140 2.5
146 20 150 2.5
147 20 160 2.5
149 20 180 2.5
151 20 200 2.5
152 22 70 2.5
153 22 75 2.5
154 22 80 2.5
155 22 85 2.5
156 22 90 2.5
157 22 100 2.5
158 22 110 2.5
159 22 120 2.5
160 22 130 2.5
161 22 140 2.5
162 22 150 2.5
163 22 160 2.5
164 22 180 2.5
165 22 200 2.5
166 22 220 2.5
167 24 80 3
168 24 85 3
169 24 90 3
170 24 100 3
171 24 110 3
172 24 120 3
173 24 130 3
174 24 140 3
175 24 150 3
176 24 160 3
177 24 180 3
178 24 200 3
179 24 220 3
180 24 240 3
181 27 90 3
182 27 100 3
183 27 110 3
184 27 120 3
185 27 130 3
186 27 140 3
187 27 150 3
188 27 160 3
189 27 180 3
190 27 200 3
191 27 220 3
192 27 240 3
193 27 260 3
194 30 90 3.5
195 30 100 3.5
196 30 110 3.5
197 30 120 3.5
198 30 130 3.5
199 30 140 3.5
200 30 150 3.5
201 30 160 3.5
202 30 180 3.5
203 30 200 3.5
204 30 220 3.5
205 30 240 3.5
206 30 260 3.5
207 30 280 3.5
208 30 300 3.5
209 33 100 3.5
210 33 110 3.5
211 33 120 3.5
212 33 130 3.5
213 33 140 3.5
214 33 150 3.5
215 33 160 3.5
216 33 180 3.5
217 33 200 3.5
218 33 220 3.5
219 33 240 3.5
220 33 260 3.5
221 33 280 3.5
222 33 300 3.5
223 36 110 4
224 36 120 4
225 36 130 4
226 36 140 4
227 36 150 4
228 36 160 4
229 36 180 4
230 36 200 4
231 36 220 4
232 36 240 4
233 36 260 4
234 36 280 4
235 36 300 4
236 39 120 4
237 39 130 4
238 39 140 4
239 39 150 4
240 39 160 4
241 39 180 4
242 39 200 4
243 39 220 4
244 39 240 4
245 39 260 4
246 39 280 4
247 39 300 4
Nominal Ø (mm)
Length (mm)
Pitch (mm)