Plate for general use

Standard NF A 45-005
Description Plate for general use 16 x 5 x 0.1 m - NF A 45-005
Omniclass number 23.13.19.13
Product selection
Selector Width (mm) Thickness (mm) Mass (kg/m) Section (cm²)
1 16 5 0.63 0.8
2 16 6 0.75 0.96
3 16 8 1.01 1.28
4 16 10 1.26 1.6
5 18 5 0.71 0.9
6 18 6 0.85 1.08
7 18 8 1.13 1.44
8 18 10 1.41 1.8
9 20 3 0.47 0.6
10 20 4 0.63 0.8
11 20 5 0.79 1
12 20 6 0.94 1.2
13 20 7 1.1 1.4
14 20 8 1.25 1.6
15 20 10 1.57 2
16 20 12 1.88 2.4
17 20 14 2.2 2.8
18 20 15 2.36 3
19 20 16 2.51 3.2
20 25 3 0.59 0.75
21 25 4 0.79 1
22 25 5 0.98 1.25
23 25 6 1.18 1.5
24 25 7 1.37 1.75
25 25 8 1.57 2
26 25 10 1.96 2.5
27 25 12 2.35 3
28 25 14 2.75 3.5
29 25 15 2.94 3.75
30 25 16 3.14 4
31 30 3 0.71 0.9
32 30 4 0.94 1.2
33 30 5 1.18 1.5
34 30 6 1.41 1.8
35 30 7 1.65 2.1
36 30 8 1.88 2.4
37 30 10 2.36 3
38 30 12 2.83 3.6
39 30 14 3.2 4.2
40 30 15 3.53 4.5
41 30 16 3.77 4.8
42 30 20 4.71 6
43 35 3 0.82 1.05
44 35 4 1.1 1.4
45 35 5 1.37 1.75
46 35 6 1.65 2.1
47 35 7 1.92 2.45
48 35 8 2.2 2.8
49 35 10 2.75 3.5
50 35 12 3.3 4.2
51 35 14 3.85 4.9
52 35 15 4.12 5.65
53 35 16 4.4 5.6
54 35 20 5.5 7
55 40 3 0.94 1.2
56 40 4 1.25 1.6
57 40 5 1.57 2
58 40 6 1.88 2.4
59 40 7 2.2 2.8
60 40 8 2.51 3.2
61 40 10 3.14 4
62 40 12 3.77 4.8
63 40 14 4.4 5.6
64 40 15 4.71 6
65 40 16 5.02 6.4
66 40 20 6.28 8
67 40 25 7.85 10
68 40 30 9.42 12
69 45 3 1.06 1.35
70 45 4 1.41 1.8
71 45 5 1.77 2.25
72 45 6 2.12 2.7
73 45 7 2.47 3.15
74 45 8 2.82 3.6
75 45 10 3.53 4.5
76 45 12 4.24 5.4
77 45 14 4.95 6.3
78 45 15 5.3 6.75
79 45 16 5.65 7.2
80 45 20 7.07 9
81 45 25 8.83 11.25
82 45 30 10.6 13.5
83 50 3 1.18 1.5
84 50 4 1.57 2
85 50 5 1.96 2.5
86 50 6 2.36 3
87 50 7 2.75 3.5
88 50 8 3.14 4
89 50 10 3.93 5
90 50 12 4.71 6
91 50 14 5.5 7
92 50 15 5.89 7.5
93 50 16 6.28 8
94 50 20 7.85 10
95 50 25 9.81 12.5
96 50 30 11.8 15
97 60 4 1.88 2.4
98 60 5 2.36 3
99 60 6 2.83 3.6
100 60 7 3.3 4.2
101 60 8 3.77 4.8
102 60 10 4.71 6
103 60 12 5.65 7.2
104 60 14 6.6 8.4
105 60 15 7.07 9
106 60 16 7.54 9.6
107 60 20 9.42 12
108 60 25 11.8 15
109 60 30 14.13 18
110 70 5 2.75 3.5
111 70 6 3.3 4.2
112 70 7 3.85 4.9
113 70 8 4.4 5.6
114 70 10 5.5 7
115 70 12 6.6 8.4
116 70 14 7.7 9.8
117 70 15 8.24 10.5
118 70 16 8.79 11.2
119 70 20 11 14
120 70 25 13.74 17.5
121 70 30 16.5 21
122 80 5 3.14 4
123 80 6 3.77 4.8
124 80 7 4.4 5.6
125 80 8 5.02 6.4
126 80 10 6.28 8
127 80 12 7.54 9.6
128 80 14 8.79 11.2
129 80 15 9.42 12
130 80 16 10.05 12.8
131 80 20 12.56 16
132 80 25 15.7 20
133 90 5 3.53 4.5
134 90 6 4.24 5.4
135 90 7 4.95 6.3
136 90 8 5.65 7.2
137 90 10 7.07 9
138 90 12 8.48 10.8
139 90 14 9.89 12.6
140 90 15 10.6 13.5
141 90 16 11.3 14.4
142 90 20 14.1 18
143 90 25 17.66 22.5
144 100 5 3.92 5
145 100 6 4.71 6
146 100 7 5.5 7
147 100 8 6.28 8
148 100 10 7.85 10
149 100 12 9.42 12
150 100 14 11 14
151 100 15 11.8 15
152 100 16 12.6 16
153 100 20 15.7 20
154 100 30 23.55 30
155 110 6 5.18 6.6
156 110 8 6.91 8.8
157 110 10 8.64 11
158 110 12 10.36 13.2
159 110 15 12.95 16.5
160 120 5 4.71 6
161 120 6 5.65 7.2
162 120 8 7.54 9.6
163 120 10 9.42 12
164 120 12 11.3 14.4
165 120 15 14.13 18
166 120 20 18.84 24
167 140 8 8.79 11.2
168 140 10 10.99 14
169 140 12 13.2 16.8
170 140 15 16.5 21
171 150 10 11.78 15
172 150 12 14.13 18
Width (mm)
Thickness (mm)
Mass (kg/m)
Section (cm²)