Cylindrical pin, unhardened - Type A

Standard NF E 27-484
Description Cylindrical pin, unhardened, type A 0.6 x 2, NF E 27-484
Part number NF E 27-484 A - d 0.6 x l 2
Product selection
Selector Nominal Ø (mm) Length (mm)
1 0.6 2
3 0.6 3
5 0.6 4
10 0.6 5
15 0.6 6
2 0.8 2
4 0.8 3
6 0.8 4
11 0.8 5
16 0.8 6
22 0.8 8
7 1 4
12 1 5
17 1 6
23 1 8
30 1 10
8 1.2 4
13 1.2 5
18 1.2 6
24 1.2 8
31 1.2 10
38 1.2 12
9 1.5 4
14 1.5 5
19 1.5 6
25 1.5 8
32 1.5 10
39 1.5 12
46 1.5 14
54 1.5 16
20 2 6
26 2 8
33 2 10
40 2 12
47 2 14
55 2 16
62 2 20
70 2 25
21 2.5 6
27 2.5 8
34 2.5 10
41 2.5 12
48 2.5 14
56 2.5 16
63 2.5 20
71 2.5 25
28 3 8
35 3 10
42 3 12
49 3 14
57 3 16
64 3 20
72 3 25
79 3 30
29 4 8
36 4 10
43 4 12
50 4 14
58 4 16
65 4 20
73 4 25
80 4 30
87 4 35
94 4 40
102 4 45
37 5 10
44 5 12
51 5 14
59 5 16
66 5 20
74 5 25
81 5 30
88 5 35
95 5 40
103 5 45
110 5 50
45 6 12
52 6 14
60 6 16
67 6 20
75 6 25
82 6 30
89 6 35
96 6 40
104 6 45
111 6 50
118 6 55
125 6 60
53 8 14
61 8 16
68 8 20
76 8 25
83 8 30
90 8 35
97 8 40
105 8 45
112 8 50
119 8 55
126 8 60
133 8 65
140 8 70
147 8 75
154 8 80
69 10 20
77 10 25
84 10 30
91 10 35
98 10 40
106 10 45
113 10 50
120 10 55
127 10 60
134 10 65
141 10 70
148 10 75
155 10 80
162 10 90
169 10 100
78 12 25
85 12 30
92 12 35
99 12 40
107 12 45
114 12 50
121 12 55
128 12 60
135 12 65
142 12 70
149 12 75
156 12 80
163 12 90
170 12 100
177 12 110
184 12 120
191 12 130
198 12 140
205 12 150
86 16 30
93 16 35
100 16 40
108 16 45
115 16 50
122 16 55
129 16 60
136 16 65
143 16 70
150 16 75
157 16 80
164 16 90
171 16 100
178 16 110
185 16 120
192 16 130
199 16 140
206 16 150
212 16 160
218 16 170
224 16 180
101 20 40
109 20 45
116 20 50
123 20 55
130 20 60
137 20 65
144 20 70
151 20 75
158 20 80
165 20 90
172 20 100
179 20 110
186 20 120
193 20 130
200 20 140
207 20 150
213 20 160
219 20 170
225 20 180
230 20 190
235 20 200
117 25 50
124 25 55
131 25 60
138 25 65
145 25 70
152 25 75
159 25 80
166 25 90
173 25 100
180 25 110
187 25 120
194 25 130
201 25 140
208 25 150
214 25 160
220 25 170
226 25 180
231 25 190
236 25 200
132 30 60
139 30 65
146 30 70
153 30 75
160 30 80
167 30 90
174 30 100
181 30 110
188 30 120
195 30 130
202 30 140
209 30 150
215 30 160
221 30 170
227 30 180
232 30 190
237 30 200
161 40 80
168 40 90
175 40 100
182 40 110
189 40 120
196 40 130
203 40 140
210 40 150
216 40 160
222 40 170
228 40 180
233 40 190
238 40 200
176 50 100
183 50 110
190 50 120
197 50 130
204 50 140
211 50 150
217 50 160
223 50 170
229 50 180
234 50 190
239 50 200
Nominal Ø (mm)
Length (mm)