1

GGF Type Separate Linear Motion Guide

Manufacturer Nanjing Technical Equipment Manufacture Co., LTD
Description Type Separate Linear Motion Guide GGF15-2-Ix189-1
Part number GGF15-2-Ix189-1
Product selection
Selector Model H W B1 B5 k h1 D1 M1 L L1 L2 Φ B2 B3 B4 H1 H2 dxDxh F Lmax
1 GGF15 15 30 18.7 10 14 3.5 6.5 M4 69 40 20 Φ2 13.3 6 10.7 8 11 3.5x6x4.5 60 600
2 GGF20 20 42 25.5 13 19 5.5 10 M6 92 56.6 35 Φ3 19.5 8 15.6 10.5 14 6x9.5x8.5 60 600
3 GGF25 25 55 31.3 16 24 7 11 M8 122 80 45 Φ3 26.8 10 21.8 13 17 9x14x11 80 600
Model
H
W
B1
B5
k
h1
D1
M1
L
L1
L2
Φ
B2
B3
B4
H1
H2
dxDxh
F
Lmax
Contact the supplier
Nanjing Technical Equipment Manufacture Co., LTD Nanjing Technical Equipment Manufacture Co., LTD deposited nearly 50 years’ rich experience and development strength in rolling function machine parts.
Nanjing Technical Equipment Manufacture Co., LTD