1

GGC Type Miniature Linear Motion Guide

Manufacturer Nanjing Technical Equipment Manufacture Co., LTD
Description Type Miniature Linear Motion Guide GGC9BAMM1P1 1x112-1
Part number GGC9BAMM1P1 1x112-1
Product selection
Selector Model H W T B1 L3 B2 L1 M1xL0 B3 L2 M2 B4 H1 B5 dxDxh F Lmax
1 GGC9BA 10 5.5 7.8 20 32 15 13 M2x2.5 2.5 18 M3 9 5.5 0 2.6x4.5x3 20 500
2 GGC9BAK 12 6 7.8 30 41 21 12 M3x3 4.5 27 M3 18 7.5 0 3.6x6x4.5 25 500
3 GGC12BA 13 7.5 10 27 37 20 15 M3x3.5 3.5 23 M3 12 7.5 0 3.5x6x4.5 25 500
4 GGC12BAK 14 8 10 40 46.4 28 15 M3x3.5 6 32.4 M4 24 8.5 0 4.5x8x4.5 40 500
5 GGC15BA 16 8.5 12 32 43 25 20 M3x4 3.5 25.7 M4 15 9.5 0 3.5x6x4.5 40 500
6 GGC15BAK 16 9 12 60 55.3 45 20 M4x4.5 7.5 41.3 M5 42 9.5 23 4.5x8x4.5 40 500
Model
H
W
T
B1
L3
B2
L1
M1xL0
B3
L2
M2
B4
H1
B5
dxDxh
F
Lmax
Contact the supplier
Nanjing Technical Equipment Manufacture Co., LTD Nanjing Technical Equipment Manufacture Co., LTD deposited nearly 50 years’ rich experience and development strength in rolling function machine parts.
Nanjing Technical Equipment Manufacture Co., LTD