1

GSB-AA/AAL Low Noise LMG

Manufacturer Nanjing Technical Equipment Manufacture Co., LTD
Description Low Noise LMG GSB35AAMM1P0 1x436-1
Part number GSB35AAMM1P0 1x436-1
Product selection
Selector Model H W K B1 L1 B3 L3 M Φ T T1 B2 L0 L2 B4 H1 dxDxh F Lmax L4 G N
1 GSB35AA 48 33 38 100 116 82 62 M10 8.5 13 21 9 13 81 34 29 9x14x12 80 6000 11 M6 8
2 GSB35AAL 48 33 38 100 140 82 62 M10 8.5 13 21 9 13 105 34 29 9x14x12 80 6000 11 M6 8
3 GSB45AA 60 37.5 51 120 142 100 80 M12 10.5 15 18 10 15 102 45 32 14x20x16 105 6000 11 M8x1 12
4 GSB45AAL 60 37.5 51 120 183 100 80 M12 10.5 15 18 10 15 140 45 32 14x20x16 105 6000 11 M8x1 12
5 GSB55AA 70 43.5 57 140 165 116 95 M14 12.5 17 29 12 17 118 53 44 16x23x20 120 6000 14 M8x1 12
6 GSB55AAL 70 43.5 57 140 203 116 95 M14 12.5 17 29 12 17 156 53 44 16x23x20 120 6000 14 M8x1 12
Model
H
W
K
B1
L1
B3
L3
M
Φ
T
T1
B2
L0
L2
B4
H1
dxDxh
F
Lmax
L4
G
N
Contact the supplier
Nanjing Technical Equipment Manufacture Co., LTD Nanjing Technical Equipment Manufacture Co., LTD deposited nearly 50 years’ rich experience and development strength in rolling function machine parts.
Nanjing Technical Equipment Manufacture Co., LTD
Users Who Downloaded This Product Also Downloaded
Page