1
Manufacturer Nanjing Technical Equipment Manufacture Co., LTD
Description GJF Type Convex Ball Spline GJF15-C-P0-1x200
Part number GJF15-C-P0-1x200
Product selection
Selector Model Nominal Diameter d0 Outside diameter D Length of Cover L1 Maximum Axis L Diameter of Flange D1 Center of Mounting D2 Thickness of Flage H Sinking Depth h Oil Hole d Sinking Diameter d2 Via Hole d1 Position of Oil Hole Dynamic Torque CT Nm Static Torque C0T Nm Rated Dynamic Load C(KN) Rated Static Load C0 (KN)
1 GJF15 15 23 40 300 43 32 7 4.4 2 8 4.5 13 27 45 3.9 8.1
2 GJF20 20 30 50 500 49 38 7 4.4 3 8 4.5 18 64 90 6.6 12.7
3 GJF25 25 38 60 700 60 47 9 5 3 10 5.8 21 134 184 10.9 20.2
4 GJF30 30 45 70 1000 70 54 10 6 3 11 6.6 25 238 317 11.1 20
5 GJF32 32 48 70 1000 73 57 10 6 3 12 7 25 238 317 15.8 27.1
6 GJF40 40 57 90 1200 90 70 14 7 4 15 9 31 523 670 29.3 50.9
7 GJF50 50 70 100 1400 108 86 16 9 4 18 11 34 956 1146 37.7 64.5
8 GJF60 60 85 127 1400 124 102 18 11 4 18 11 45.5 1631 2262 76.2 131.1
9 GJF70 70 100 135 1400 142 117 20 13 4 20 14 47.5 2617 3597 96.5 156.1
10 GJF85 85 120 155 1400 168 138 22 13 5 20 13 55.5 4139 5635 111.8 179.2
Model
Nominal Diameter d0
Outside diameter D
Length of Cover L1
Maximum Axis L
Diameter of Flange D1
Center of Mounting D2
Thickness of Flage H
Sinking Depth h
Oil Hole d
Sinking Diameter d2
Via Hole d1
Position of Oil Hole
Dynamic Torque CT Nm
Static Torque C0T Nm
Rated Dynamic Load C(KN)
Rated Static Load C0 (KN)
Documentation
PDF
Contact the supplier
Nanjing Technical Equipment Manufacture Co., LTD Nanjing Technical Equipment Manufacture Co., LTD deposited nearly 50 years’ rich experience and development strength in rolling function machine parts.
Nanjing Technical Equipment Manufacture Co., LTD