1

Ball Screw With FFZD Type Inner Cycle, Combined Spacer Preload Double Nut With Flange

Manufacturer Nanjing Technical Equipment Manufacture Co., LTD
Description Ball Screw With FFZD Type Inner Cycle, Combined Spacer Preload Double Nut With Flange FFZD1204-3-P1/300x260
Part number FFZD1204-3-P1/300x260
Product selection
Selector Model Nominal Diameter d0 Nominal Lead Ph0 External Diameter d1 Diameter of Ball Dw Bottom Diameter d2 Numbers of Cycle n Dynamic Load Ca KN Static Load C0a KN Rigidity Kc N/μm D1(g6) D2 L2 D3 B D4 D5 D6 h D7 M D8 L1
1 FFZD1204-3 12 4 11.3 2.381 9.5 3 4 6.7 417 22 22 10 44 8 32 4.8 8.5 4.5 32 M2.5 16 66
2 FFZD1604-3 16 4 15.3 2.381 13.5 3 4.8 9.7 442 28 28 10 52 10 38 5.8 10 6 32 M6 20 69
3 FFZD1605-3 16 5 15.5 3.5 12.9 3 7.6 13.2 400 28 28 10 52 10 38 5.8 10 6 32 M6 22 83
4 FFZD2004L-3 20 4 19.3 2.381 17.5 3 5.3 12.1 519 36 36 10 62 11 48 5.8 10 6 40 M6 25 73
5 FFZD2004-3 20 4 19.1 3 16.9 3 7.3 15.4 519 36 36 10 62 11 48 5.8 10 6 40 M6 25 72
6 FFZD2005-3 20 5 19.5 3.5 16.9 3 9.1 18.3 536 36 36 10 62 11 48 5.8 10 6 40 M6 25 83
7 FFZD2504-3 25 4 24.1 3 21.9 3 8.3 20.2 654 40 40 10 66 11 53 5.8 10 6 46 M6 30 74
8 FFZD2505-3 25 5 24.5 3.5 21.9 3 10.2 23.6 657 40 40 10 66 11 53 5.8 10 6 46 M6 30 84
9 FFZD2506-3 25 6 23.9 3.969 20.9 3 11.3 23.7 636 40 40 10 66 11 53 5.8 10 6 46 M6 30 97
10 FFZD3204-3 32 4 31.1 3 28.9 3 9.6 27.9 823 50 50 10 76 11 63 5.8 10 6 56 M6 38 73
11 FFZD3204-5 32 4 31.1 3 28.9 5 15 46.5 1340 50 50 10 76 11 63 5.8 10 6 56 M6 38 92
18 FFZD3205-3 32 5 31.5 3.5 28.9 3 11.7 31.4 826 50 50 10 82 13 67 7 12 7 62 M6 38 85
12 FFZD3205-5 32 5 31.5 3.5 28.9 5 18.1 52.4 1346 50 50 10 82 13 67 7 12 7 62 M6 38 108
13 FFZD3206-3 32 6 30.9 3.969 27.9 3 13 32.1 839 50 50 10 82 13 67 7 12 7 62 M6 38 99
14 FFZD3206-5 32 6 30.9 3.969 27.9 5 20.2 53.5 1367 50 50 10 82 13 67 7 12 7 62 M6 38 127
15 FFZD3208-3 32 8 30.6 5 26.9 3 17.1 38.8 816 50 50 10 82 13 67 7 12 7 62 M6 42 123
16 FFZD3208-5 32 8 30.6 5 26.9 5 26.4 64.8 1328 50 50 10 82 13 67 7 12 7 62 M6 42 152
17 FFZD3210-3 32 10 31 5.953 26.5 3 20.6 43.8 791 53 53 15 90 15 71 9 15 9 70 M6 44 146
21 FFZD3210-5 32 10 31 5.953 26.5 5 32 73 1288 53 53 15 90 15 71 9 15 9 70 M6 44 191
19 FFZD4005-3 40 5 39.5 3.5 36.9 3 13 40.6 1025 60 60 10 94 15 75 9 15 9 75 M6 48 88
20 FFZD4005-5 40 5 39.5 3.5 36.9 5 20.2 67.7 1671 60 60 10 94 15 75 9 15 9 75 M6 48 111
Model
Nominal Diameter d0
Nominal Lead Ph0
External Diameter d1
Diameter of Ball Dw
Bottom Diameter d2
Numbers of Cycle n
Dynamic Load Ca KN
Static Load C0a KN
Rigidity Kc N/μm
D1(g6)
D2
L2
D3
B
D4
D5
D6
h
D7
M
D8
L1
Documentation
PDF
Contact the supplier
Nanjing Technical Equipment Manufacture Co., LTD Nanjing Technical Equipment Manufacture Co., LTD deposited nearly 50 years’ rich experience and development strength in rolling function machine parts.
Nanjing Technical Equipment Manufacture Co., LTD