1

Ball Screw With CMFZD Type Outer Cycle, Tube Enclosed Spacer Preload Double Nut

Manufacturer Nanjing Technical Equipment Manufacture Co., LTD
Description Ball Screw With CMFZD Type Outer Cycle, Tube Enclosed Spacer Preload Double Nut CMFZD2506-2.5x2-P1/700x650
Part number CMFZD2506-2.5x2-P1/700x650
Product selection
Selector Model Nominal Diameter d0 Nominal Lead Ph0 External Diameter d1 Diameter of Ball Dw Bottom Diameter d2 Numbers of Cycle n Dynamic Load Ca KN Static Load C0a KN Rigidity Kc N/μm D1(g6) D2 L2 D3 B D4 D5 D6 D7 H M L1
1 CMFZD2506-5 25 6 24 3.969 21.1 2.5x2 21.5 55.8 1322 53 53 20 76 11 64 5.5 9.5 56 5 M6 122
2 CMFZD2508-2.5 25 8 24 4.763 20.5 2.5x1 14.9 32.3 698 58 58 15 85 15 71 6.6 11 65 6.5 M6 106
3 CMFZD2508-3.5 25 8 24 4.763 20.5 2.5x1 20 46.6 962 58 58 15 85 15 71 6.6 11 65 6.5 M6 122
4 CMFZD2808-5 28 8 28 4.763 24.5 2.5x2 28.7 74.6 1567 60 60 15 104 18 82 11 18 82 11 M6 164
5 CMFZD2810-2.5 28 10 28 4.763 24.5 2.5x1 15.8 37.3 806 60 60 15 94 15 76 9 15 74 9 M6 128
6 CMFZD3208-5 32 8 31 4.763 27.5 2.5x2 30.6 85.3 1706 66 66 15 100 15 82 9 15 80 9 M6 154
7 CMFZD3210-5 32 10 31 6.35 26.4 2.5x2 44.6 113.4 1771 74 74 15 108 15 90 9 15 88 9 M6 189
8 CMFZD3212-2.5 32 12 31 6.35 26.4 2.5x1 24.5 56.7 911 74 74 15 108 18 90 9 15 88 9 M6 144
9 CMFZD3212-3.5 32 12 31 6.35 26.4 2.5x1 32.7 79.3 1255 74 74 15 108 18 90 9 15 88 9 M6 164
10 CMFZD4010-5 40 10 39 6.35 34.4 2.5x2 49.3 138.3 2144 82 82 20 124 18 102 11 18 88 11 M6 193
11 CMFZD4012-5 40 12 39 7.144 33.9 2.5x2 57.7 157 2186 84 84 20 126 18 104 11 18 100 11 M8x1 225
16 CMFZD4016-5 40 16 39 7.144 33.9 2.5x2 57.6 157 2171 86 86 20 128 18 106 11 18 102 11 M8x1 273
12 CMFZD5010-5 50 10 49 6.35 44.4 2.5x2 55.2 177.4 2582 93 93 20 135 18 113 11 18 108 11 M8x1 193
13 CMFZD5016-5 50 16 49 7.938 43.3 2.5x2 74.6 222.7 2629 105 105 20 152 25 128 14 20 124 13 M8x1 285
14 CMFZD6310-5 63 10 61 6.35 56.3 2.5x2 60.9 224 3079 108 108 20 154 22 130 14 20 126 13 M8x1 197
15 CMFZD6320-5 63 20 61 10 53.8 2.5x2 106.1 337.8 3247 122 122 20 180 28 150 18 26 150 17.5 M8x1 345
Model
Nominal Diameter d0
Nominal Lead Ph0
External Diameter d1
Diameter of Ball Dw
Bottom Diameter d2
Numbers of Cycle n
Dynamic Load Ca KN
Static Load C0a KN
Rigidity Kc N/μm
D1(g6)
D2
L2
D3
B
D4
D5
D6
D7
H
M
L1
Documentation
PDF
Contact the supplier
Nanjing Technical Equipment Manufacture Co., LTD Nanjing Technical Equipment Manufacture Co., LTD deposited nearly 50 years’ rich experience and development strength in rolling function machine parts.
Nanjing Technical Equipment Manufacture Co., LTD